All-In-One Access: The Self-Contained Electronic Locking System

The SC Self-Contained Electronic Locking System is available with keypad or RFID access.
The SC Self-Contained Electronic Locking System is available with keypad or RFID access.

Southco offers a broad range of electronic access solutions, from electronic locks and latches, such as the R4-EM Electronic Rotary Latch to access control devices, like the EA-KC2 Membrane Keypad.

The SC Self-Contained Electronic Locking System is the newest edition to our line of electronic access solutions, combining access control, electronic locking, electrical override and power supply into a single unit.

This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.

Southco’s Self-Contained Electronic Locking System features a single component design that can be easily mounted into a standard 25×150 panel prep, simplifying the integration of an electronic access solution into a cabinet design, and eliminating the need for the wiring or connecting of separate components.

The SC Self-Contained Electronic Locking System offers the option to easily upgrade existing enclosures and equip new applications with keyless access. It simply drops into the panel prep, and mounts with three screws for fast installation.

For more information about Southco’s line of Electronic Access Solutions, visit our EAS Microsite.

Sorry, comments are closed for this post.