Author: Rachel Pilgren-Kane

My name is Rachel Kane, and I love a good story – especially when it involves innovative technology. Follow along with me as I post information on new product launches, application design solutions using our engineered access hardware technology, tips and tricks, and commentary on industry news and trends. Do you have a Southco story to share? Email me at rkane@southco.com

New Rotary Solution Combines Latch and Actuator With Modern Aesthetics

Southco recently expanded its successful line of rotary latching solutions with the launch of the R4-82 Rotary Latch with Paddle Actuator. The newest addition to the R4 Rotary Latch series combines a compact rotary latch with a heavy duty, square paddle actuator, enabling direct actuation without the need for a connected cable.

Available in steel with corrosion resistant zinc plating or black powder coat finishes, the R4-82 offers versatile key locking security. By combining both rotary latch and actuator into one solution, the R4-82 simplifies installation without sacrificing strength or performance.

With high ultimate load for heavy duty applications and options for thru hole or stud mounting, the R4-82 is an excellent solution for exterior applications that require robust performance. The R4-82 Rotary Latch includes an integrated bumper for reduced vibration, and is available with single or two-stage latching for enhanced safety and security.

The R4-82 Rotary Latch with Paddle Actuator is a comprehensive solution that simplifies design and installation. The R4-82 builds off of our current rotary solutions, but features a reinvented  paddle with a square shape that complements the modern exterior design of Industrial Machinery, Rail and Off-Highway applications.

Visit our Rotary Solutions Resource Center page to learn more about our complete rotary latching systems.

New Actuator Features Convenient Electronic Lock/Unlock Function

Southco has expanded its successful line of actuators with a keyless electronic version designed for rugged applications. Southco’s AC-10-EM Actuator with Electronic Lock/Unlock functionality eliminates the need for mechanical key access when connected to a remote access controller, such as a key fob, or to an existing control system, such as a button loca

New Slide Bolt Offers Door Sensing and Latch Status Monitoring

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt that simplifies the upgrade from mechanical to electromechanical latching. The new EM-05 4 Series Slide Bolt integrates an electronic lock with latch bolt position sensing and door sensing, allowing for simple monitoring of door and latch status. Simp

New Lever Latch Features Visual Access Indicator

Southco has added a new version to its successful C2 Lever Latch product line that provides the same consistent compression and vibration resistance as the standard C2 series, but features a color coded access indicator that allows the user to see if the latch has been opened or closed. The C2 Lever Latch with Visual Access Indicator features a small, col

Spring-Loaded Plunger Offers Thread-in Installation for Thin Panels

Southco has expanded its line of spring-loaded plungers with a new thread-in version that allows for quick installation and removal of thin panels in tight spaces. Suitable for panels as thin as 0.64 millimeters, Southco’s newest 56 Spring-Loaded Plunger features a thread in design that helps to prevents lost hardware and is available with an over-molded h

Heavy Duty Actuator Combines Reliable Actuation With Modern Design

Southco has recently expanded on its successful line of mechanical actuators with a new version that combines reliable actuation with modern design. Constructed of high-strength, corrosion-resistant materials, the AC-11 Actuator features an ergonomic pull handle that is ideal for remotely actuating a latch in heavy duty equipment applications. The AC-11 A

Counterbalance Hinge Allows Safe Positioning of Heavy Panels

Southco has expanded its Positioning Technology portfolio with the addition of a new Counterbalance Hinge that neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. The CB Counterbalance Hinge provides precise control when opening and closing heavy panels, reducing safety and liability concerns

Time-Proven Draw Latch Refreshed With New Finish

Southco has refreshed its successful R2 Panel Fastening Draw Latch series with an updated version that combines a reliable, industrial grade finish with strength and durability. Refreshed with galvanized steel, Southco’s new R2 Panel Fastening Draw Latch delivers a consistent appearance over time while maintaining the product’s established quality and st

New Mini Slide Latch Meets Limited Space Requirements

Southco has expanded its line of A3 Slide Latches with a new version that is 35% shorter than Southco’s smallest A3 product series, providing reliable performance for applications where space is at a premium. The mini A3 Slide Latch is suitable for the smallest applications including rack-mount servers, automotive storage panels and general enclosures.

Plastic Constant Torque Hinge Provides Customized Operation and Resists Corrosion

Southco has expanded its successful line of E6 Constant Torque Hinges with a plastic version designed for use in corrosive environments. Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold t