Author: Rachel Pilgren-Kane

My name is Rachel Kane, and I love a good story – especially when it involves innovative technology. Follow along with me as I post information on new product launches, application design solutions using our engineered access hardware technology, tips and tricks, and commentary on industry news and trends. Do you have a Southco story to share? Email me at rkane@southco.com

New Cam Latch Offers Adjustable Grip For Custom Fit

Southco has expanded its successful E5 Cam Latch series with a new version that provides flexible grip adjustment, allowing a single latching solution to be used for multiple applications. Capable of delivering a grip range of up to 11.5mm, the new E5 Cam Latch with adjustable grip features an extended shaft that allows the cam to be set at a specific grip to tightly secure a door or panel.

The E5 series provides flexibility in grip adjustment to overcome door tolerance inconsistency and permanent gasket setting. For applications with door gasketing which have a tendency to set permanently under a prolonged compressed state, the flexible grip adjustment provided by the E5 corrects this issue by allowing the grip to be readjusted to provide optimal door closing or gasket sealing. The ramp profile of the cam also acts viagrageneriquefr24.com as lead-in to assist door closing, and provides up to 1mm of compression. Tested to NEMA 4 and IP65 standards for water and dust protection, the E5 provides ingress protection and is suitable for use indoors and out.

With deep offset, standard offset, and straight (no offset) options, the latch covers a wide range of grip distances. The metal cam features a plastic cap that minimizes noise when making contact with the keeper, delivering robust, scratch-free engagement with frame and protecting decorated or coated finishes. Additionally, the E5 Cam Latch features the same panel hole prep as the standard series and is available with a separate latch and cam assembly to promote modular use.

With its customizable grip, our newest E5 Cam Latch meets the needs of multiple applications that require the same latch but with different grips, while the flexible design allows the fit to be customized to the specific needs of each application.

To learn more about Southco’s complete line of Cam Latches, visit our E5 product page.

New Compact Actuator Enables Electronic Actuation of Mechanical Latches

Southco has expanded its line of electronic access solutions with a compact electronic actuator that simplifies the upgrade from mechanical to electronic access. The AC-EM 05 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latch series and other mechanical latches. When connected to an e

Heavy-Duty Actuators Enable Actuation of Multiple Rotary Latches

Southco has further expanded its successful line of rotary latching https://www.viagrageneriquefr24.com/le-viagra-ce-vend-t-il-sous-prescription/ solutions with the launch of two new heavy-duty, paddle-style actuators that provide multiple points of actuation, allowing two connected rotary latches to be activated remotely by one actuator. Southco’s AC-2

Heavy-Duty Two-Stage Latch Now Available in Stainless Steel

Southco’s has expanded its successful line of rotary latching solutions with the addition of a stainless steel version of its popular R4-30 series. Constructed of high-strength, corrosion-resistant stainless steel, the R4-30 Two-Stage Rotary Latch features a two-stage design that prevents false latching conditions in heavy duty enclosure applications. S

RFID Access Controller Simplifies Electronic Access Control Set Up

Southco has expanded its line of electronic access solutions with an access controller that simplifies the integration of keyless access into equipment level applications. Southco’s EA-P3 High Frequency RFID Access Controller facilitates electronic credential management without having to connect to a network, or install additional hardware or software.

New Padlockable Cam Latch Features Redesigned Wing Knob

Southco has redesigned the wing knob version of its successful E5 Cam Latch series with a stylish, streamlined design that promotes improved ergonomics and enhanced security. The new E5 Wing Knob adds a padlockable feature capable of accepting a hasp shackle up to 8mm in diameter, and promotes a redesigned wing knob that functions as both handle and actuator

Bluetooth Controller Allows Smartphones To Be Used As Keys

Southco has recently expanded its line of Electronic Access Solutions with an access controller that allows Bluetooth-enabled devices, such as smartphones and tablets, to be used as a key. Southco’s EA-BT BLUETOOTH® Lock Controller provides a breakthrough, disruptive technology for remotely controlling and monitoring physical access wirelessly, without

New Low Profile Captive Screw Designed For Tight Spaces

Southco has recently expanded its Captive Screw offering with a low profile version designed for applications where installation space is extremely limited. The 52 Miniature Captive Screw Low Profile series features a 25% reduction in installation height compared with Southco’s standard 52 Miniature series, enabling captive fastening in the tightest spaces

New Height Adjustable, Vertically Articulating Arms

Southco has expanded its AV Display Mount offering with two new versions that allow the height of a monitor or display to be precisely adjusted according to end user preferences. The expanded AV-D32 Series includes a viagra-onlinetop.com vertically articulating Tilt, Swivel and Swing Mount (V Series) and Dual Extension Mount (W Series) designed with Sout

Rotary Latch Features Integrated Cable Mounting Bracket

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation. The integrated bracket design of Sout