Basic Tilt Mount Offers Reliable Positioning for Simple Displays

Southco’s Tilt Display Mount (T Series) is now available with or without counterbalanced constant torque. The AV-D25 Tilt Display Mount Basic provides reliability and proven tilt positioning and offers a basic solution for the moving and positioning of heavy panels and displays, while the counterbalanced version provides even lower operating efforts.AV-D25-2Tb

The precision tilt feature offered by the T Series class enables reliable positioning of displays to suit different users and lighting conditions. The T Series provides easy adjustment of a display’s tilt angle for optimal operator comfort and features integrated positioning technology that provides precise control and customization of operation.

It also eliminates the need for constant maintenance and readjustment, enables effortless fingertip positioning and boasts a tested, repeatable cycle life that ensures reliable performance for the lifetime of most applications.

With the addition of the T Series Basic, Southco offers a simple, yet reliable solution for tilt-only applications, as well as the ability to upgrade to a counterbalanced version for more demanding application needs.

Sorry, comments are closed for this post.