Go Wireless: Actuate Your Southco Locks with Remote Control

Wednesday, May 9, 2012 by Rachel Pilgren

Now you can wirelessly actuate Southco locks with ease with our new EA-R02 RF Remote Control System. The EA-R02 RF offers economical, remote control operation with a key fob, putting access in the palm of your hand. 

The EA-R02 RF Remote Control System is an extension of our EA-R01 series, which was constructed for heavy duty and waterproof applications. The EA-R02 RF is Southco's electronic access solution (EAS) designed and constructed for use with light-duty, indoor applications.

Simply press the “lock” or “unlock” button (just like you do with your car’s keyfob) and your Southco lock will respond from approximately 60 feet away.

Like its predecessor, the EA-R02 RF provides convenient, secure access management and eliminates the need to carry numerous mechanical keys. The unit arrives pre-programmed as well, allowing for trouble-free installation and setup. 

Do you have an application requiring the EA-R02 RF’s remote control locking availability? Tell us in the comments.

Electronic Access Latching Helps to Deter Theft

Wednesday, April 25, 2012 by Rachel Pilgren

When it comes to locker use, winning the war against theft can be tough. Whether an employer requires its employees to keep their belongings in a locker during their shifts, or a business offers lockers for customer use, security must always be at the forefront of operations. Because even codes to the most sophisticated combination can be cracked and keys can be stolen or copied, locker manufacturers are looking at new ways to deter theft - and many are turning to electronic access solutions.

A locker manufacturer recently approached Southco engineers about specifying a latching system for an upgraded line of lockers designed to protect more valuable belongings in both work and leisure settings, such as expo facilities and athletic clubs. Its engineers were mainly interested in a heavy-duty internal latch to be housed in the locker door, as well as a more unique option for user access than a key or combination lock.

 

Our engineers recommended the EA-KC2 Membrane Keypad Access Controller and R4-EM Electronic Rotary Latch, which simplify access management with a self-contained unit, meaning no external connections or software are required to program or operate the system.

The Membrane Keypad Controller contains a microprocessor that compares the stored user access codes with what is being entered on the corresponding Membrane Keypad and either grants or denies access. The Controller also provides two outputs for independent control of two separate latches and works with the Membrane Keypad, which can hold 120, four-digit user codes.

 

The R4-EM Electronic Rotary Latch, which features a secure, concealed electronic release latching solution, can be wired into the Membrane Keypad Access Controller system and when the Controller recognizes the code entered by the user, it will release the R4-EM latch. The user need only push to close the locker door and the latch will re-secure- itself.

 

How can electronic electronic access solutions enhance your locking applications? Tell us in the comments.

Compact Prox Card Reader Offers Simplified, Keyless Access

Wednesday, April 18, 2012 by Rachel Pilgren

Southco’s EA-P3 Proximity Reader provides convenient, secure access control of electronic locking devices in a compact package. The EA-P3 produces a standard 26 bit Wiegand output and accepts HID 125 kHz prox cards or tags, allowing it to be easily combined with an existing access controller to add additional keyless entry points to existing security systems.

In many equipment security applications, radio-frequency identification (RFID) proximity cards are replacing traditional lock and key applications as a flexible solution to access control needs. Southco’s EA-P3 is a great choice for applications requiring increased security because although the electronic locking system features sophisticated technology, it keeps access management simple and affordable for the operator.

The EA-P3 is easy to install, can be mounted virtually anywhere, and can also be combined with another Southco product – the EA-P1 Pin/Prox Reader – for a complete access control system.

The electronic locking capability of the EA-P3 makes it a practical addition to existing security systems, and is well suited to enclosures, medical and self service applications, secure storage and datacenters.

Interested in learning more about what Southco's Proximity Readers can do for your application? Email us!

Reliable latch technology in a lightweight package

Friday, November 18, 2011 by Daniel McCourt
Electronic rotary action latch light dutyIt seems like everyone is dieting these days…even our products. The new R4-EM Light Duty Electronic Rotary Latch brings the same proven reliability of the standard steel version but has lost a bit of weight—65% to be exact, thanks to its engineered composite plastic construction. But don’t be misled by the compact package; this latch is big in performance.

A microprocessor control brings energy efficiency, and an integrated mechanical override is included for use should a power failure occur.

Need to know the latch status? The optional microswitch will let you know when the door is locked or unlocked. And if you want to monitor and control complete systems remotely, it’s all possible with this latch. Southco Indutry Solutions

The R4-EM is simple to use, simple to install and is concealed for hidden access. Add a 12-24 volt DC power supply (and any access control device), and you have a complete electronic access solution.

Visit our website for more information on the entire line of Rotary Latches or any of our other latches, hinges or electronic access solutions.
 
What do you think of the new R4-EM? Drop us a line.

IFSEC 2011

Monday, May 16, 2011 by Daniel McCourt
Join Southco at the IFSEC 2011 Tradeshow this week.  We will be displaying our latest Electronic Access Solutions at the Isonas booth, Hall 4 4/E160d.

IFSEC 2011Our Applications Engineers will be on hand to answer your toughest implementation challenges.

We look forward to seeing you there!

If you are unable to attend, feel free to email our customer service, available around the world 24/7. They are available to discuss electronic access solutions or any of Southco's 40,000 latches, hinges, or locks.

About IFSEC:

IFSEC is the largest annual security event in the UK.

This year's show saw IFSEC continue to offer unrivalled security solutions to more than 22,743 security professionals.

Dedicated to offering all things security, IFSEC offers you the full spectrum of security products and services available both in the UK and worldwide. Housing 600+ leading manufacturers, suppliers and distributors, the 2010 event had a global reach of over 22,743 attendees from 130 countries and was supported by all industry associations and countless media.


The EML Goes High(er) Tech

Thursday, April 7, 2011 by Daniel McCourt
There is no question-- electronic record keeping is now the norm. But as the technology has advanced, so too has the opportunity to exploit it. Fortunately, a unique partnership has Biometric Electronic Latchresulted in the industry’s first biometric-integrated latch for computer server racks. Southco has teamed with Digitus Biometrics to secure data right down to the rack level in datacenters.

The db ServerRack access control system marries Southco’s proven H3-EM Electronic Locking Swinghandle with a built-in, multi-stage fingerprint verification and access control system from Digitus Biometrics. It sounds very “CSI,” but it’s actually quite simple and very effective.

The access control unit connects directly to a datacenter’s network via an fingerprintordinary connector. User access to cabinets is then managed from a single desktop. No more keys, cards or PIN pads. And 100% accurate validation! Interfaced with a monitoring network, the system can remotely account for all rack activity, including who accessed it, when it was accessed and the duration. An audit trail has never been simpler. The new db ServerRack access control system includes all needed software and is easily and conveniently retrofitted into existing enclosures. 

To view Southco's entire line of Electronic Latches visit our new dedicated Electronic Access Solutions Mini-site and download a copy of our electronic latching guide.

The Mini E-Keeper: A little package with some big benefits

Tuesday, February 1, 2011 by Daniel McCourt


It’s 2/3 the size of its big brother, features an integrated mechanical override and boasts a more efficient gear motor. Meet the Miniature E-Keeper System—a slimmed-down access solution that provides push-to-close operation in one unit.

Southco Miniature Electronic StrikeThis compact unit means that transitioning from mechanical solutions to electronic access solutions could not be simpler. It’s easy to install and can be added right to a frame for use with existing latches. If security is a major concern, it can mounted in a concealed location with remote mechanical override. Which means—yes—it is perfect for applications like medical storage units, postal terminals and other secured enclosures. Put simply, it is designed to simplify access while providing convenience, security and control.
vending machine
Another great thing about the Mini? It’s flexible. So it’ll work with keypads, key fobs, card swipes…an array of different actuation devices. That versatility means you can integrate the specific level of secure access control you require. It accommodates multiple mounting configurations, too, so it can be easily integrated into existing designs. Ahh…secure electronic or manual operation without having to modify enclosure designs. That’ll make OEMs happy!

To share your thoughts on the E-Keeper or learn more about Southco’s complete system offerings, leave us a comment here. We’d love to hear from you!

Safety and Security in The Healthcare Industry

Tuesday, October 19, 2010 by Daniel McCourt
Part 1 of a 2-part series on healthcare access hardware solutions

We all know that safety and security are paramount concerns for the healthcare industry. Providers need to restrict access to patient records, medications and equipment. They need to ensure regulatory compliance. And they often need the ability to monitor systems remotely. It’s a challenge. And it’s one that Southco takes seriously.

Southco has designed its access systems (mechanical and electronic alike) to meet the healthcare industry’s strict measures for increased security and patient safety. 

You can imagine the danger a hospital might face if its secure areas were easily compromised. Whether it’s quarter-turn locks or advanced compression and push-to-close latches, Southco’s mechanical access solutions ensure that information, medication and supplies stay protected. Locks are robust and vandal-resistant, and flexible Key Choice systems offer different locking options. Automatic locking, multipoint systems and stainless steel construction are all features of various mechanical solutions.

But there are instances when managing physical keys is simply not practical or when dealing with  HIPAA requirements. Electronic access solutions such as keypads, electronic keys and RF-based proximity card readers eliminate mechanical keys and work with existing networks. Providers can use these components for remote monitoring, electronic signature and audit trails. What’s also nice is that electronic locks offer programmability that enables automatic relocking, time delays and other unique requirements.

To share your thoughts on healthcare industry challenges or learn more about Southco’s complete system offerings, email us or request your copy of Southco’s Healthcare Access Hardware Guide.
 
Coming Next: Part 2— Ergonomic solutions for the healthcare industry

Data Center World Conference Wrap Up

Tuesday, October 5, 2010 by Daniel McCourt
Data Center World, presented by Afcom hosted their 30 year anniversary tradeshow conference this past weekend in Las Vegas, Nevada on October the 5th. Data Center World is widely considered as the premier tradeshow for central data managers and industry leaders. The conference focuses on data center management and alternatives to securing data within servers through physical and cyber means.

Data center managers have always protected their data through means of either physical and cyber access to server rooms and entry points. Our business development manager, Steve Spatig, spoke at the conference and discussed the importance of physical server security with the application of our electronic access systems. His discussion touched upon different methods of data access security while giving an overview of what is already available in the electronic access market.


Look for a blog from my colleague Maureen Donovan and what she saw at the show in the next few days. I am certain that it will be an entertaining post.  

You can learn more about Southco's Electronic Access Solutions and all of our other latch and hinge solutions at our website, www.southco.com.


Compression Latch Solutions at Innotrans

Monday, September 20, 2010 by Daniel McCourt
This week Southco will be exhibiting at the Innotrans Convention held in Berlin Germany from 21 - 24 September. Innotrans is an International Trade Fair for Transport Technology and has become established as an international industry showplace focusing on Railway Technology.

We'll can be found in Hall 3.1 Stand 220. Stop by and see what over 60 years of constant innovation in compression latch technology can do for you.  Our technical staff will be on hand to answer questions and help solve the most difficult application challenges you show them.

On display will be our stainless steel compression latches, electronic access solutions, and position control technology.

We look forward to seeing you this week!

Off-highway challenges and entry door solutions

Thursday, May 27, 2010 by Daniel McCourt

Part 1 of a 3-part series on off-highway access components

It might not be a Mercedes, but it just might cost as much! Off-highway vehicles and machinery are not cheap, so security is an obvious necessity. And anyone who has worked with off-highway equipment knows that convenience and durability are also paramount. Southco recognizes the challenges of marrying these features together in reliable, affordable entry door components.

If you’ve operated multiple vehicles on a job site, then you know the joy of multiple keys. Not exactly convenient. Electronic key systems allow operators different access privileges across a large number of vehicles. A key fob, information reader and validation controller all work together seamlessly with Southco electromechanical locks so users can program, add and delete keys with the simple press of a button. Security and convenience in one!

Southco’s actuators and latches are designed to ensure durability and ergonomic comfort in heavy duty vehicles and equipment. Corrosion-resistant products mean you won’t see rust and deterioration, and push-to-close convenience ensures you won't break a sweat struggling to close a squeaking door.

Let’s face it; it’s not always easy to choose the right latch, the right actuator and the right cables. So rather than just offering a latch, Southco offers a complete system. To share your thoughts on entry door solutions or learn more about Southco’s complete system offerings, email us or download your copy of our Design Guide today.

 Coming Next: Part 2— Chassis Components for a Rugged Environment

 

Two Southco Products Named Golden Mousetrap Finalists

Wednesday, April 21, 2010 by Daniel McCourt
Design News Golden Moustrap FinalistThis week Design News announced its Annual Best New Products Awards finalists and winners. Two Southco products were named as finalists in the Fastening and Joining Category; The Electromechanical Swing Handle and the Dynamic Mounting Arm.

Electromechanical Swinghandle
Southco’s H3-EM Electronic Locking Swinghandle provides efficient electronic access security to datacenter cabinets and industrial enclosures. Integrated sensors and multiple output signals provide data for both local and remote monitoring. The H3-EM can be integrated with industry standard rack monitoring solutions with a simple retrofit. The efficient microprocessor-controlled gear motor design ensures minimal power consumption and multi-event status reporting.
Dynamic Mounting Arm
Southco’s AV-D30 Dynamic Mounting Arm provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.


While neither product won the category, our design teams are honored to have two of our new products selected as finalists by Design News. We look forward to competing again next year!

If you are interested in seeing any of the other 25 new latches, hinges, or fasteners that we launched in the past year, click here.

Remote Monitoring Solutions

Monday, March 29, 2010 by Daniel McCourt

Remote Monitoring Solutions

Part 3 of a 3-part series on Electronic Access Solutions

 

It might be a simple indicator light or a sophisticated monitoring system. Whatever the choice, a remote monitoring solution is the final piece to a full Electronic Access Solution (EAS).

So how does it work? Let’s take Southco’s H3-EM Electronic Locking Swinghandle as an example. In this scenario, the Swinghandle provides electronic access security to datacenter cabinets. Its integrated sensors and multiple output signals provide data for both local and remote monitoring.  The swinghandle can be integrated with industry standard rack monitoring solutions with a simple retrofit, and the microprocessor-controlled gear motor design ensures minimal power consumption and multi-event status reporting.

The possibilities with today’s remote monitoring solutions are endless. You can provide an electronic “signature” each time a lock is actuated. Combined with a unique input credential, the system can provide the necessary output to networked systems to control and monitor access from any remote location. You can use an EAS with an existing networked control system that is down the hall or across the globe. And we can help.

 If you'd like to get started on an electronic access solution integration, be sure to check out our new EAS Guide. It will walk you through the basic components you will need for your system. Once you know what you want, contact our dedicated design team with your design requirements so we can help get your project rolling!






If an Electronic Access Solution is not what you are looking for right now, you can always check out our complete line of latches, hinges, or captive fasteners.

HIMSS10

Wednesday, March 10, 2010 by Maureen Donovan

Atlanta in March – a nice break from the snow and cold! Someone forgot to tell the weatherman, as two inches of snow landed on the Atlanta landscape and caused school closings, business closings, and airport craziness…

Inside the Georgia World Congress Center  people seemed not to notice. HIMSS10 (Healthcare Information and Management Systems Society) Conference and Exhibition offered networking opportunities and over 300 educational sessions regarding the latest solutions for improving healthcare through IT, including EHRs and HIPPA requirements.

The halls seemed to go on forever, with more than 900 exhibiting companies showing their latest innovations including medical carts, cabinets, software, networks, and security solutions to name a few.   The 27,000+ attendees walked the show, visited booths, played video golf, and Rock Band, and possibly even stopped by the well-attended daily happy hour at a booth I won’t mention by name.


As I walked the show, the applications I saw were endless.  Carts galore – from simple mobile workstations to very complex medication dispensing carts with electronic latching and full audit trail capability – most with Southco solutions! There were also many storage cabinets used for equipment, supplies and medications, again using Southco latches and hinges for a distinctive look and feel. Electronic access solutions seemed of great interest to nearly everyone we talked to as hospitals strive to ensure patient safety and privacy, while keeping medications controlled. On many occasions I found our electronic rotary latches and electronic strikes on applications at the conference. Which makes sense since I have often seen our design engineer’s workstations filled with pieces of medical equipment that they are developing new products for.

As the day went on my legs grew tired and I knew I had to refresh… a quick game of pop-a-shot and a Red Bull later, I was ready to explore again! And what did I find, but opportunities for Southco positioning control technology all over the expo. Ergonomics was on the top of everyone’s mind. The need to position monitors, devices and other medical equipment is vital to doctors, nurses and technicians work and companies are dedicating major resources to improving this area. There was a lot of interest in our new Dynamic Mounting Arm that allows easy positioning of screens and monitors. In addition to the Arm, our positioning control hinges will improve the flexibility of all kinds of medical equipment including wall mounts, cart monitors and even hand-held medical devices.

Well, I must close now… there is a lot of follow-up to be done for this fantastic show. Hope to see you next year in Orlando with Mickey!

HIMSS10 - Healthcare IT Conference and Exhibition

Monday, March 1, 2010 by Daniel McCourt

Starting today, March 1st, and running through Wednesday, March 4th, our design and business teams will be attending the HIMSS10-Healthcare IT Conference and Exhibition in Atlanta, Georgia. They will be walking the show and talking with customers regarding their needs for monitor arms and electronic access solutions.

We look forward to meeting with any of you visiting the Georgia World Congress Center for what promises to be an exciting event.  We're there to help with any access hardware or position control challenges you are facing so don't be shy! Let us know how we can help.


Access Control: The Human Interface

Tuesday, February 23, 2010 by Daniel McCourt

Part 2 of a 3-part series on Electronic Access Solutions

R4 Electromechnical LatchSo you’ve chosen the appropriate electromechanical lock or latch (EML) for your application. As we discussed before, your selection will dictate the ultimate design of the end product. As the heart of any system, the EML is critical to the overall quality of any Electronic System.

That brings us to the next step in the process: choosing an access control device to suit your application’s needs. Today’s marketplace offers a wide variety of devices— from simple standalone keypads to RF remote control systems. As the human interface piece of a complete Electronic Access Solution, the access control device holds great importance in both its benefits and styling.  It reduces costs associated with mechanical key distribution, tracking and replacement issues. It streamlines access control. And it provides the versatility of an electronic interface.

A self-contained solution, such as a keypad, can offer basic plug-and-play access control without the need for software or network administration. Users have the convenience of not having to carry a physical key or device, the ability to manage and monitor unique user access codes, and the flexibility to change codes without physically distributing new keys or access devices. Proximity based and remote RF control systems are wireless solutions that can simplify security for both large and small organizations. They offer hands-free convenience and the ability to open locks and latches without physical contact.

Southco's latest access control option is the electronic key. This little device if especially useful with applications that feature many users with differing access privileges across a large number of enclosures. If you haven't seen one before, it looks a lot like the key fob you probably use to unlock your car. It fits snugly in your hand, is easy to program and provides simple key code management without the need to stock multiple key codes.  Just press it against the remote sensor and the EML will open.  (We have a few demo panels of the electronic key system in the office and I have to admit...they are pretty fun to play with. Unfortunately this can be annoying to the EML design engineers so they deactivated my key to the demo panels!)

Whatever the need, there's an access control solution suited to our application.

To share your thoughts on Access Control or learn more about Southco’s offerings, email us or visit our site at http://www.southco.com/minisites/eas/Access-Control-Device.aspx

Coming Next: Part 3—Remote Monitoring Solutions


Electromechanical Latching: The Heart of the System

Tuesday, February 16, 2010 by Daniel McCourt

Part 1 of a 3-part series on Electronic Access Solutions

They are critical to the overall quality of any Electronic Access System. Their design influences everything from electrical requirements and physical security to ease of installation and design of the end product. I’m talking of course about the heart of every Electronic Access Solution: the electromechanical lock or latch (EML).

Here at Southco, the simple mechanical latch has transformed over the years into a reliable EML with the benefits of access control. I sit near the EML design group and it has been fantastic to witness the changes that have transpired!

With this transformation came amazing new benefits.

The design of the EML makes it an easy next step in security over mechanical latches. Its ability to provide access control (via a keypad, for example) opened up tremendous possibilities for full Electronic Access Systems. Today’s Southco EMLs feature gear motor drives that use less power and provide higher load capabilities than solenoid-driven solutions. They also provide built-in intelligence and heavy-duty, vandal-resistant performance—features lacking in the mechanical latches of the past.

From a more technical standpoint, the EML has also evolved to include mechanical override options and latch status monitoring from a simple indicator light to a sophisticated monitoring system. Southco has embraced recent technological changes with three new EMLs of its own: the R4-EM, H3-EM and E-Keeper. All three provide robust performance that makes for a simple transition from mechanical to electronic access.

To share your thoughts on EMLs or learn more about Southco’s offerings, email us or visit our site at www.southco.com/eas

 

Coming Next: Part 2—Access Control: The Human Interface

Construction equipment theft – how much of a concern is this for you?

Tuesday, September 15, 2009 by Alex Wakeley

I recently came across an article on the ‘Construction Equipment’ website regarding theft deterrent technology that I found particularly interesting (see http://www.constructionequipment.com/article/CA6675702.html?nid=4843&rid=12166898 ).  Being a manufacturer of access hardware for the construction equipment industry I found this very interesting.

It occurred to me that although there are some great advances in technology that help prevent the engine being started and big steps forward to improve the chance of quick recovery of stolen vehicles, there has been little discussion about stopping unauthorised entry into the cab and from gaining access to other areas of the vehicle.  With expensive LCD ‘touch screen’ technology, stereo systems and personal belongings being stored in the cab, surely it is important to stop thieves being able to get in?

An area that we have focused on is electronic access solutions, incorporating technology not too dissimilar to that found on automobiles.  A great example of this is Southco's electronic rotary latch, the R4-EM.  The beauty of this technology is that it can significantly enhance the level of vehicle security (no matter where it is being parked or stored) while still providing the same level of convenience as a single key for fleet owners and rental companies.  For example, you could give certain operators access to certain vehicles, change access rights whenever needed and even track who used what equipment and when.

Could electronic access hardware work for you? Why do some original equipment manufacturers seem reluctant to integrate this technology?

It would be great to hear your thoughts on comments on this subject!
 

Access control and remote monitoring just got simpler

Monday, August 24, 2009 by Daniel McCourt
This scenario will not be hard to imagine.

A server cabinet fan fails and begins cooking the internal components like a Thanksgiving dinner. It can be a datacenter manager’s worst nightmare, and an accidental server shutdown can bring a business to its knees. One way to prevent this from becoming reality, is for datacenters to outfit their server racks with remote networked monitoring equipment that monitors the environment and controls access to the servers. 

One of Southco’s newest products—the H3-EM Electronic Locking Swinghandle—can be an integral component to making sure that this type of overheating doesn' t happen. 

Imagine the same scenario but this time, a thermocouple in the cabinet tells the monitoring system that there is an high temperature warning, which in turn triggers the H3-EM to open the door automatically. The cabinet can begin to cool off and buy the datacenter team more time to respond to the problem.

Since the H3-EM consumes minimal power, it isn’t limited to just datacenter cabinets. It can be applied anywhere designers have the need for remotely actuated and/or monitored access. From medical storage to industrial enclosures, and self service kiosks, the H3-EM is an effective solution that adds security and monitoring capabilities to environments that require audited access and remote management.

In the end, by integrating this small component into your system you can prevent a whole lot of worry. When paired with a remote monitoring system, the H3-EM  can be just the thing to help datacenter managers avoid flambéing their electronics.

If this sounds like something that you can use, let us know! We can send a system out for you to evaluate.

HIMSS Exhibition April 2009

Tuesday, May 26, 2009 by Bill Pappas
It's been a while since I posted, but, a lot has happened since the last one.

Back in April, Southco exhibited at the HIMSS exhibition in "The Windy City". It was a well attended show, and weather that went from summer like, to a full snowstorm.

Featured at our booth, and a nice one it was, were our new Position Control Products as well as our Electronic Access Solutions. Both received quite a bit of attention, especially from the medical cart manufacturers that also happened to be exhibiting. Attendees such as hospital administrators and engineering personnel stopped by to feel the smooth movement and holding strength of our soon to be released monitor arm. This is designed to provide predictable and reliable movement through out  the range of motion.



Stay tuned for some more exhibition activity, and application information.

The Content Marketing Platform Powered by Compendium  |  Sitemap