Electronic Latching for the Great Outdoors

Wednesday, June 12, 2013 by Rachel Pilgren

Southco is bringing its electronic locking capabilities outside with the recent launch of our R4-EM Outdoor Electronic Rotary Latch.

With its corrosion-resistant plated-steel or stainless steel outer body construction and fully-sealed internal actuator, the R4-EM Outdoor provides reliable electronic locking that is resistant to moisture and dust, making it an excellent choice for external applications.

The R4-EM Outdoor works just like the standard R4-EM, and accepts control inputs from any access control device. In addition to its ability to perform in corrosive environments, the R4-EM Outdoor is designed with a higher working load and ultimate load that ensures reliable operation in demanding environments.

 
 
 
 
The R4-EM Outdoor delivers optimal design flexibility and is ideal for outdoor applications that require concealed, convenient and secure electronic access.

 

To learn more about Southco’s complete line of electronic access solutions, visit Southco’s R4-EM product page.

 

 

 

Best Practices for Automotive Glove Box Latch Design

Wednesday, April 17, 2013 by Rachel Pilgren

 

When designing for a glove box latching application, automotive manufacturers must often accommodate a wide variety of mounting and actuation options to meet changing interior styling. For design engineers, it is essential to specify new hardware into glove box latching applications that keeps the cost of materials and production down, while still providing a reliable, proven solution that meets industry performance requirements and expectations. Glove box latching solutions should meet the following criteria:

  • Well-balanced design that not only meets end user preferences for usability, but automotive safety standards and requirements as well.
  • Parts within the glove box assembly must be fully serviceable to prevent costly repairs, such as the replacement of the entire glove box door.
  • Mechanisms must be compatible with a wide range of paddle styles, such as rotational pull paddles and push button options to support future vehicle design refreshes.
  • Glove box latching solutions must be economical and readily available to match the demand from automotive OEMS.

Southco’s Single Point Rotary Latch is a foundation product for secure, single point latching and provides an economical option for glove box latching applications. The Single Point Rotary Latch is suitable for OEM glove box applications and meets the basic requirements of flexibility in changing paddle design and geometry. Additionally, the Single Point Rotary Latch acts a complementary mechanism to applications that have more demanding requirements as well.

With the Single Point Rotary Latch, there is no need to reinvent a new glove box latching solution for each application, saving design, development, tooling and validation costs. The mechanism in Southco’s Single Point Rotary Latch acts as foundation platform, enabling automotive manufacturers to easily adapt to design changes and trends in the industry. With its simple mounting and panel preparation, this versatile product can also be used in center console and storage panel latching applications within the vehicle as well.

To learn more about Southco’s automotive glove box latching solutions, contact your local sales representative.

 

 

 

 

 

 

A Little Bumper Goes a Long Way

Wednesday, March 13, 2013 by Rachel Pilgren

The newest versions of the C2 Lever Latch and C5 Sealed Lever Latch are now available with an optional rubber bumper accessory that delivers more consistent compression and compensates for misalignment, reducing wear, vibration and noise.

C2 and C5 latches are industry-proven solutions that have tested exceptionally well in harsh working conditions. The sealed C5 protects and water and dust, and locking options on both models enable added security. Added design options include the C5 in chrome and the C2 with two new head styles: 7 mm square and railway.

 
The enhanced versions of our C2 and C5 latches are ideal for new installations as well as retrofits, and are easy to install, easy to operate and feature a low profile that provides a sleek appearance to meet the needs of many different applications.

To learn more about Southco's line of C2 and C5 Lever Latches visit our Lever Latches product page.

 

 

 

          

 
 
 
 
 

 

Quick-Access Latching That Beats the Heat

Wednesday, February 27, 2013 by Rachel Pilgren

Southco’s popular DZUS® D8 Panex Quarter-Turn Fastener line has recently expanded with the introduction to of a new stainless steel verison. The stainless steel D8 delivers the same quick access and fast installation as the standard D8, but enables dependable fastening in harsh environments where heat and corrosion may affect operation.

The durable, formed stainless steel construction of the new D8 provides enhanced total material thickness (TMT) tolerance for robust fastening. The oriented cam to head feature provides visual lock/unlock status and improves visual appearance and alignment of multiple fasteners in the same application.

Available with slotted, hex and Phillips recessed head styles, and complementary mini clip-on and rivet-on receptacle styles, the stainless steel DZUS® D8 is compatible with a variety of installation needs and is well-suited to automotive, truck, HVAC, and outdoor signage and lighting applications.

To learn more about our complete line of DZUS® Quarter-Turn Fasteners, visit Southco’s Quarter-Turn Fasteners page.

 

 

Replacing Mechanical Locks with Electronic Locks on Medical Enclosures

Wednesday, December 5, 2012 by Rachel Pilgren

In today’s healthcare facilities, security threats extend beyond physical building security and down to medical enclosures such as cabinets, dispensing carts and charting stations, and portable diagnostic equipment. For many healthcare facility managers, monitoring security at the enclosure or cart level can be a challenge. In response, many are looking to the manufacturers of these enclosures for solutions.

Managing mechanical keys can be complicated, inconvenient and costly. Physical keys need to be carefully managed to ensure they are in the hands of authorized personnel only. These keys must also be retrieved and reassigned when employees change shifts or are no longer employed by the institution, which can be a challenge in larger facilities. By replacing traditional key locks with electromechanical locks and latches, access to medical equipment can be easily modernized to meet changing security needs.

 

Electronic locks, like Southco’s R4-EM Light Duty Electronic Rotary Latch for example, allow medical equipment manufacturers to build intelligent security into their products. When used as part of an electronic access system (EAS), the electronic lock creates an electronic signature that can provide user authentication, audit trail and reporting capabilities, simplifying security administration and eliminating opportunities for physical security breaches.

Southco’s R4-EM provides a simple, versatile solution for a variety of medical applications. This compact latch is mounted inside the equipment, using minimal interior space and allowing a clean exterior appearance that protects it from vandalism. The R4-EM can be easily wired directly to a wide variety of access-control devices, such as the EA-KC2 Membrane Keypad Access Controller, the EA-R02 RF Wireless Remote Controller and the EA-P3 Proximity Reader for a complete remotely managed access system.

Electronic access solutions are ideal for medical equipment as they can provide an indisputable access audit trail for all doors and cabinets secured electronically. Each time an enclosure equipped with an electronic latch opens or closes, a signal is sent to a monitoring system to confirm and log access. Depending on the configuration, EAS reporting can provide more than just simple open/closed information – such as which credential activated the electronic lock and the time and duration of the event.

 

 

Using an electronic latch with all or part of an existing security system can be easily integrated by medical enclosure manufacturers as well as healthcare facilities considering new or replacement equipment, as it provides the operator with real-time monitoring and an audit trail of all access activity. EAS also allows access records to be viewed remotely, so monitoring personnel need not be onsite. 

 

 

Join Southco at Bauma China In November

Wednesday, November 7, 2012 by Rachel Pilgren

Southco will be exhibiting at Bauma China 2012 – the International Trade Fair for Construction Machinery, Building Material Machines, Construction Vehicles and Equipment. Join us at the Shanghai New International Expo Centre, Shanghai from Nov. 27-30.

Stop by our exhibit in Hall N4, Stand 213 to experience our interior, chassis and cab entry solutions for the off-highway industry, including:

  • Compression latches
  • Rotary latches and actuators
  • Positioning arms and mounts
  • Electronic Access Solutions

Bauma is a great opportunity to learn more about the latest technology for construction sites, extraction and processing of raw materials, production of building materials and components and services for the off-highway industry. Not attending this year? Download our Off-Highway Design Guide.

Best Practices for Electronic Lock Selection for Self-Service Applications

Wednesday, October 17, 2012 by Rachel Pilgren

When designing physical security into self-service enclosures, such as kiosks and pick-up drop-off points (PUDOs), manufacturers must anticipate the need for modern methods of access control and incorporate new technology, while still providing a solution that is cost-effective and meets the requirements of the growing self-service industry. Incorporating appropriate electromechanical locks or latches (EMLs) into enclosure design is key to delivering an end product that delivers convenience, usability and above all, security.

 

Electronic access solutions can provide an indisputable access audit trail for all doors and cabinets secured electronically. Each time an EML-equipped enclosure opens or closes, a signal is sent to a monitoring system to confirm and log access. Depending on the configuration, EAS reporting can provide more than just simple open/closed information – such as which credential activated the EML and the time and duration of the event.

An EML serves as both a locking/latching device and intelligent access interface, offering a full range of retrofit options to update the security and control of existing enclosures for a variety of applications.

When selecting a quality EML, such as Southco’s R4-EM Electronic Rotary Latch, it should meet the following criteria:

  • Integrates easily with existing control systems
  • Provides simple and versatile installation options
  • Includes a mechanical override feature for manual release in case of power failure
  • Provides optimum efficiency to provide high mechanical strength while using minimum electrical power
  • Incorporates built in intelligence to allow for various locking features such as delayed re-locking, lock status monitoring, sleep mode and communication with external systems

Biometric Latching: Security with a Personal Touch

Wednesday, October 10, 2012 by Rachel Pilgren

When issuing security cards, codes and keys, it is often difficult to guarantee that only the individuals authorized to use these items will actually do so. Though it may be against company policy, an employee may still allow a co-worker to borrow his/her key for the sake of convenience. Even with the latest technology-based security and audit solutions, tracking the person who is actually assigned to their individual method of access can be a challenge.

Recently, a firm tasked with designing enclosure cabinets for a government research facility approached Southco about specifying an enhanced security latching solution into their application. The facility had requested a door latch that would allow only certain employees to access server cabinets containing highly-confidential, restricted government data.

Their main concern was centered on finding a way to ensure that only these employees could physically open the doors to the restricted cabinets. Additionally, the facility required the capability to electronically track and record access to the door latch via a remote system located off site.

Southco suggested its H3-EM Electronic Locking Swinghandle, which offers integrated sensors and multiple output signals that provide data for both local and remote monitoring, facilitating the maintenance of an accurate, trackable audit trail - while keeping enclosure doors securely latched.

The H3-EM is Southco's leading electronic lock, now available with a built-in biometric verification and access control system, which allows the system to verify the individual’s unique fingerprint before the lock is released and the cabinet can be opened. Fast fingerprint validation via the biometric reader eliminates the need for keys, cards or PIN pads and provides accurate user identification.

 

Would you use biometrics in locking and security applications?  Tell us in the comments.

Single Point Paddle Actuator System Provides Flexible Latching in Off-Highway Settings

Wednesday, September 5, 2012 by Rachel Pilgren

One of our key account managers returned from a visit with a client recently that needed to solve a design application for its fleet of excavation vehicles. The client wanted to outfit the vehicles with a more secure latching solution for an existing exterior storage box on the outside of the excavator cab, which holds expensive tools on the jobsite. With the intention of preventing tools from going missing and lowering the risk of theft,  the client came to us with very specific requirements for the application design and its operation.

The main challenge of the design requirement presented itself in the access. The client specified that the box could only be opened from the inside of the excavation vehicle, meaning that the only way an individual on the outside of the vehicle could access the box would be if it was triggered from within. To further deter theft, the box would have no visible exterior latching mechanism.

Because the interior operator would be using both hands frequently to control the machine, the control of the latching device had to be able to be triggered with simple manipulation. In addition, the client requested that the interior latching system be flush with the existing control panel, so as not to obstruct the operator, and be constructed in a durable material to withstand the impact of the construction-related wear.

The solution? Southco’s AC-75 Single Point Paddle Actuator, which features a paddle-style construction with a deep recess for an easy grip or fingerpull operation. The AC-75 is constructed of powder coated aluminum for durability and usability in extreme temperatures, making it suitable for both indoor and outdoor applications.

Additionally, the AC-75 enables front mount installation with three cable mounting options and is compatible with Southco’s R4 Series Rotary Latches. This complete system allows the engineer to install the AC-75 inside the excavator cab and install the R4 outside, in the box, with both connected by the cable. When the operator triggers the AC-75, it releases the rotary latch in the exterior toolbox, granting access.

Is designing for security a factor in your off-highway applications? Have a complicated latching application where we can help? Tell us in the comments.

New and Improved Electronic Swinghandle Features Built-in Proximity Reader

Wednesday, August 22, 2012 by Rachel Pilgren

Southco’s popular electronic swinghandle is now available with an integrated proximity reader, allowing our customers to seamlessly add additional keyless entry points to existing security systems.

Southco’s new H3-EM Electronic Locking Swinghandle with Integrated Proximity Reader produces a standard 26 bit Wiegand output and accepts HID 125 kHz prox cards or tags – and is compatible with existing user credentials.

 

 

The H3-EM Electronic Locking Swinghandle with Integrated Proximity Reader features single panel preparation, allowing it to be easily incorporated into standard industry designs.

By integrating both the prox reader and swinghandle into one solution, it saves the customer both time and labor involved with installation. The H3-EM with Integrated Proximity Reader offers enhanced electromechanics, and easy set up and configuration, as well as improved ergonomics.

Additionally, when connected to an existing security system, this new swinghandle also enables the user to easily track and record access to the electronic locks, providing an audit trail that can be used to help demonstrate compliance with regulatory requirements.

Interested in learning more? Visit the electronic latching swinghandle page for more information about how the H3-EM Electronic Locking Swinghandle with Integrated Proximity Reader can help meet your datacenter security needs.

Southco Latches ‘Set the Stage’ for 2012 Summer Olympics

Friday, July 27, 2012 by Rachel Pilgren

With facilities and representation throughout the world, it’s no surprise that Southco is a supporter of the 2012 Summer Olympic Games – but not how you might imagine. 

Authorized Southco Distributor Bisco Industries was contacted by a supplier of premium special event flooring who needed  latches to secure temporary stage assemblies onsite at the London Olympic Park. And with the Olympics beginning in July, the supplier needed latches fast. 

 

Bisco worked directly with the supplier, who ultimately doubled the original order quantity as a result of Southco’s competitive pricing, global presence and fast lead time. The supplier selected Southco’s R2 Concealed Butt-Joint Panel Fastening Latches, which provide a tight connection when latched, enabling fast assembly and removal. 

Southco’s R2 Concealed Butt-Joint Panel Fastening Latches feature heavy-duty steel construction and mount behind or within the mating panels of an application for concealed operation. Available in two tool-actuated styles, these latches deliver exceptional strength and provide sufficient pull-up action to create a strong connection and seal, making them an ideal choice for mobile, removable assemblies like the supplier’s stage application.

                                 

In addition to the R2, Southco offers a wide variety of draw latch solutions for light to heavy duty applications:

  • Over Center Draw Latches ensure secure closure despite vibration with a low-profile, surface-mounted design and tamper-resistant construction.
  • Pull Draw Latches feature flexible latch handles that absorb and reduce vibration, and compensate for variations in mounting distances and alignment.
  • Rotary Action Draw Latches are compact and constructed of metal for high-strength operation, providing safe engagement that prevents the latch from popping open accidentally.

Do you have an application and need parts fast? Contact your Southco Key Account Manager.

 

Now You Can Control 14 Different Electronic Locks and Devices From One Computer

Wednesday, July 11, 2012 by Rachel Pilgren

Southco’s newest technology allows you to seamlessly actuate multiple electronic locks and devices through your existing computer. Southco’s EA-A06 USB Controller provides simple, independent, remote actuation of up to 14 electromechanical latches when connected to a standard computer USB port.

The EA-A06 is designed with plug-and-play functionality which eliminates the need to splice wires and allows electronic locks and devices to be directly connected into the controller, saving time and labor involved with installation. By connecting the EA-A06 to an existing computer, the computer becomes a single source for remote actuation, eliminating the need for additional access control devices.

The EA-A06 provides an interface between the user’s existing interface and electronic latches which can provide remote control and audit trail capabilities that can be used to help demonstrate compliance with regulatory requirements – making it an ideal choice for self service, enclosure and medical applications.

Additionally, the controller is compatible with Southco’s electromechanical latches, including our popular R4-EM Electronic Rotary Latch, EM e-Keeper and H3-EM Electronic Swinghandle, as well as other electronic locks and devices.

Learn more about Southco’s robust line of EAS products.

Have an application that the EA-A06 USB Controller may be appropriate for? Tell us in the comments.

Security at the Cabinet Level: Electronic Locking Solutions That Won’t Get Lost in the Cloud

Wednesday, June 27, 2012 by Rachel Pilgren

Cloud computing is not just a technology buzz phrase anymore – it’s a reality. As more companies begin moving their data (and customer data) to the cloud, the focus is not just on the new technology itself, but on securing datacenters and protecting information from the threat of security breaches.

While many precautions can be taken software-wise when it comes to preventing a cyber-attack, it is the physical security at the cabinet level of the datacenter that is often overlooked.

Recognizing that data can be accessed on the ground as well as in a network setting, a cloud computing provider recently approached our engineers seeking a more sophisticated access control system solution to replace the existing locks on its datacenter enclosure cabinets.

The datacenter was currently using a combination locking system in conjunction with a mechanical latch on all cabinet doors, with a unique combination code assigned to each employee who would need to gain access to the enclosures. Due to more stringent regulatory requirements affecting the data which was stored by the provider, it was necessary to incorporate an upgraded access control system with an electronic latch, enabling an automated, secure audit trail that could be monitored from a remote location.

The engineers also communicated to Southco that they already use an existing non-contact card reader system to grant employees access to datacenter entrance points. The provider requested that the new electronic latching system for their cabinets integrate with their existing security system and use the same access control credentials.

 

 

Our engineers suggested Southco’s H3-EM Electronic Locking Swinghandle and our EA-P3 Proximity Reader. The intelligence of our H3-EM offers electronic locking capability and allows for remote monitoring and access through the datacenter’s existing security system. The EA-P3 produces a standard 26 bit Wiegand output and reads HID 125 kHz prox cards or tags, making it compatible with the datacenter’s existing security system  and allowing datacenter staff to use their current access control credentials to unlock and open their cabinets.

What steps are you taking to ensure that your datacenter cabinets are securely locked? Tell us in the comments.

Electronic Latching Protects Access to Pharmaceuticals

Wednesday, June 20, 2012 by Rachel Pilgren

In hospitals, pharmaceutical theft is a big problem. Medicine that is unaccounted for or dispensed of improperly can cause disruptions to patient care, and in severe cases, these actions can even result in accidental death. To prevent pharmaceutical theft from occurring, the medical industry must implement access solutions that not only keep pharmaceutical inventory secure, but provide an electronic, trackable audit trail as well.

Recently, our engineers were approached by a manufacturer of medical storage devices regarding an interior latching system for a medical dispensing cart. The manufacturer was seeking a latching solution that would allow the individual drawers of a medication dispensing cart to be automatically opened and closed when accessed through an attached touchscreen computer.

Southco engineers recommended the R4-EM Light Duty Rotary Latch, which provides a simple, versatile electromechanical latch solution that allows access to complete systems to be monitored and controlled remotely, in this case through the computer attached to the dispensing cart.

When the user’s access code is entered into the computer and the medicine is selected, the computer sends a signal to Southco's R4-EM to open the latch of the corresponding medicine drawer. Once the medicine is removed, the drawer simply needs to be closed manually by the user, and it is once again securely re-latched. 

Constructed of durable composite plastic, Southco's R4-EM Light Duty Rotary Latch delivers the proven reliability of the Steel R4-EM Electronic Rotary Latch in a lightweight, compact package. Other features include a microprocessor control that provides energy efficiency, an integrated mechanical override should a power failure occur, and an optional internal microswitch to provide an output to indicate the status of the lock.

 

What steps are you taking to safeguard your pharmaceuticals? Do you use door latches or electronic latching solutions in your applications? Tell us in the comments.

Rugged Latches that Withstand the Elements

Wednesday, June 6, 2012 by Rachel Pilgren

Extreme temperatures are a constant source of frustration for engineers designing for outdoor applications because hardware must be protected from the elements but still be fully functional. The challenge is finding the right material to suit your application; the solution is anticipating the elements and designing accordingly.

Southco engineers were recently consulted by a utility company about replacing the locking system on large, free-standing power boxes. Because the boxes are stationed permanently outside, the utility company had been forced to replace latches annually due to damage sustained by changes in weather. The company wished to ensure the front door of the box remained securely latched even in the event that its inner hardware became damaged by weather exposure.

Our engineers suggested Southco’s AC-30 and AC-40 Stainless Steel Actuators, to be used as a complete system with our R4 Series Rotary Latches. When combined with our cable and rod options, they become a complete rotary latch system. This complete system allows the engineer to install the R4 on the inside of the box and install the AC-30 or AC-40 on the outside, with both connected by the cable. When the operator triggers the AC-30 or AC-40, it releases the rotary latch within the interior, granting access.

Southco’s AC-30 and AC-40 are constructed of non-corrosive materials and are suitable for outdoor use in a wide range of working and extreme temperatures. A key-locking feature provides multiple key codes for added security, and a lock/unlock indicator provides visual feedback on lock status. Additionally, we offer an optional attached cam latch for push-to-close functionality with added compression.

 

Is temperature exposure a factor in your outdoor latching applications? Tell us in the comments.

 

Electronic Access Latching Helps to Deter Theft

Wednesday, April 25, 2012 by Rachel Pilgren

When it comes to locker use, winning the war against theft can be tough. Whether an employer requires its employees to keep their belongings in a locker during their shifts, or a business offers lockers for customer use, security must always be at the forefront of operations. Because even codes to the most sophisticated combination can be cracked and keys can be stolen or copied, locker manufacturers are looking at new ways to deter theft - and many are turning to electronic access solutions.

A locker manufacturer recently approached Southco engineers about specifying a latching system for an upgraded line of lockers designed to protect more valuable belongings in both work and leisure settings, such as expo facilities and athletic clubs. Its engineers were mainly interested in a heavy-duty internal latch to be housed in the locker door, as well as a more unique option for user access than a key or combination lock.

 

Our engineers recommended the EA-KC2 Membrane Keypad Access Controller and R4-EM Electronic Rotary Latch, which simplify access management with a self-contained unit, meaning no external connections or software are required to program or operate the system.

The Membrane Keypad Controller contains a microprocessor that compares the stored user access codes with what is being entered on the corresponding Membrane Keypad and either grants or denies access. The Controller also provides two outputs for independent control of two separate latches and works with the Membrane Keypad, which can hold 120, four-digit user codes.

 

The R4-EM Electronic Rotary Latch, which features a secure, concealed electronic release latching solution, can be wired into the Membrane Keypad Access Controller system and when the Controller recognizes the code entered by the user, it will release the R4-EM latch. The user need only push to close the locker door and the latch will re-secure- itself.

 

How can electronic electronic access solutions enhance your locking applications? Tell us in the comments.

Southco Sponsors Award-Winning FIRST FRC Team

Wednesday, April 11, 2012 by Rachel Pilgren

The Southco Honeoye Falls Facility is nurturing the next generation of engineers through the sponsorship of a team of local high-school students, who not only competed in this year’s regional FIRST Robotics Competition (FRC), but took the top honor against 41 teams.

FIRST (For Inspiration and Recognition of Science and Technology) was founded in 1989 to inspire young people's interest and participation in science and technology. FIRST sponsors events for K-12 students which are designed to help them discover and develop a passion for science, engineering, technology and math.

As the main focus of this year’s FRC, Honeoye’s team, the SUITS (Students Utilizing Ingenuity Technology and Science) created a robot that they used to participate in this year’s tournament, which required them to compete against other teams by executing a series of tasks for points.

The robot, which was designed and completely built within six weeks according to strict FIRST deadlines, also helped the team to secure the Rookie Highest Seed Award in addition to their victory at the Finger Lakes Regional Competition at Rochester Institute of Technology (RIT) in March.

Building a robot in only six weeks was no easy task. However, when it comes to design, Southco’s engineers are always up for a challenge. It’s only natural that Honeoye Falls’ own Rick Langkamp, Manager of Manufacturing Technology and New Product Development, would jump at the opportunity to mentor the SUITS and help them design, execute and test a robot in such a short time.

“It’s a very aggressive timeframe,” said Langkamp, who has over 28 years of experience with Southco. “It would be a stretch even if I brought it in here as a regular project.”

Langkamp is no stranger to FIRST – his own son has participated in the FIRST LEGO-League, a category for kids grades 4-8. Langkamps’s main focus as a mentor for the SUITS team is assisting them in the programming for the control system of the robot.

Langkamp, who has been with Southco since he was an engineering co-op, works primarily with mechanical and electronic controls and sensors, focusing on new product development and new manufacturing processes. He was impressed with the quality and sophistication of the software and full kit of electronic parts available to his team, which are provided by FIRST sponsors and are available to them for a full 12 months.

“We never had access to this cool stuff when I was a kid,” said Langkamp. “Imagine the potential of kids who come up through the program and what they could contribute to the future of engineering,” he said.

Southco’s products played a key role in the development of the team’s robot, said Langkamp. Scrap metal from Southco’s production facility, fasteners, latching hardware and other machined parts from the Honeoye Falls facility were used in the robot’s construction. Southco’s Information Technology (IT) team even donated several old laptops for the team to use when programming the robot.

The SUITS’ robot has a variety of advanced features and is designed to be as close to a real engineering experience as possible. Langkamp said that the robot-building process offered by FIRST is unique in that:

  • The frame is typically built from aluminum channel , similar to 80/20 aluminum.
  • A programmable logic controller from National instruments is included in the control system (These are programmed in Labview, Java, or C++).
  • A wireless network access point is incorporated, as all robots are required to run on a wireless network during the competition.
  • Electronics includes variable speed motors , switches, solenoids, servomechanisms and lighting.
  • Many robots incorporate a camera and vision system as well as ultrasonic sensors, gyros and accelerometers.
  • Teams also have the option of using a pneumatic compressor and air cylinders.
  • It is up to each FRC team to decide how they want to design their robot using Autocad, Pro- E (CREO) and other software.
  • The teams are held to a budget of $3200, with a maximum allowed robot weight of 120 lbs.

In addition to the robot design, FRC teams are challenged to raise funds, design a team “brand” and work together as a team.  With the help of their team leader, Mike Shaughnessy, the SUITS have raised over $21K to pay for their entry fees and travel costs. The SUITS also sell LED light bulbs to support their team.

“It’s just a great program,” said Langkamp. “There is something for everyone because kids involved can choose to do marketing, fundraising and finance, not just engineering.”

Look for the SUITS’ logo, a black shirt with white tie, at the FIRST Championship competition, which will be hosted at the Edward Jones Dome in St. Louis, Missouri on April 25-28. The SUITS (Team #3951) will compete against other regional winners as they contend for the top spot in the national competition.

Heavy-duty Latches Ensure Secure Storage on the Road

Wednesday, March 28, 2012 by Daniel McCourt

 

Utility VanThe utility van: mobile office for the construction industry. For contractors working out of their vans, storage plays a key role in their daily operations. If tools and materials are not securely stored, contractors could face damage to their van and tools, as well as potential  injury caused by unsecured objects. 
 
A vehicle utility contractor for a large electricity company recently approached Southco engineers regarding a latching system to secure wall-mounted storage compartments and cabinets inside its fleet of utility service vans. The company had received reports from its employees that the existing hardware was sometimes unpredictable in its operation, resulting in tools popping out of boxes while the vehicle was in motion.
 
The contractor was seeking a strong, durable latch that would stay closed when disturbed by bumps and turns while the van was in motion, as well as exposure to changing weather conditions, since the rear door of the van would be frequently opened and closed by the technician when on the job.
 
Our engineers recommended Southco’s Stainless Steel R4-10 Rotary Latch, which brings corrosion-resistant strength to a proven latching 

solution that delivers long lasting durability and security to heavy-duty 
applications. For this application, our engineers recommended combining the R4-10 with Southco’s AC-70 Single Point Paddle Actuator for a complete latching solution. When installed, the R4-10 is linked to the Actuator by a cable, which triggers the latch when the Actuator is engaged. Additionally, the AC-70’s low-protrusion, front-mount design allows for easy operation by the end user, who need only actuate the paddle with the pull of a finger.
 
With a simple push-to-close operation, the R4-10’s concealed latch accommodates misalignment between the latch and striker bolt, making it suitable for a wide variety of applications. In gasketed applications, a double stage latching option provides additional security and functionality, allowing the user to push the door once to keep it closed, and push it a second time to securely latch it, preventing a false latching condition which could result in the door opening accidentally.
 
Are you facing a challenging application that calls for a more robust latching solution or want to know more about our rotary latches or hinges? Tell us in the comments.
 

Push-to-Close Latching; The Secret of Simple Operation

Thursday, March 15, 2012 by Daniel McCourt

 

PushWhen it comes to convenience, it’s easy to take even the simplest of operations for granted. This week we take a closer look at a simple operation that often goes unnoticed: push-to-close latching.
 
Push-to-close latching technology is in everything from car doors and glove boxes to storage cabinets and office furniture. Its simple functionality allows us to securely close a panel and not have to worry about having to manually re-latch it. 
Southco e5
 
In a push-to-close application, the cam rotates freely from the "closed” 
position as it contacts the frame or keeper, and an integral spring pushes the cam back into the engaged position once the cam clears the keeper. Southco’s E5 Push-to-Close Cam Latch features push-to-close convenience by incorporating a spring-loaded ramped cam or actuator for single or multi-point operation.
 
Basically it works like this: Think about how often you open and close a cabinet door. Adding our E5 to this application means that when you push the door towards its frame, a ramp-shaped cam rotates as it contacts the frame, the cam then springs back and moves behind the frame to achieve latching.
 
E5 Push to Close OperationAs with conventional cam latches, the E5 latching mechanism rotates to disengage from the keeper, but once the panel is opened and the cam rotates back to the "closed" position, the ramp-shaped face of the retractable cam functions like a push-to-close mechanism, ensuring safe, trouble-free operation even if the door is shut with the cam in the closed position.
 
The unsung value that push-to-close operation brings to your application design is paramount. Incorporating an action as simple as not having to manually re-lock a door every time it is closed can bring great value to end users in a wide array of industries.
 
Is simplicity a priority in your application?  Tell us in the comments.
 

Slide Latching Adds Security and Style to Transom Doors

Tuesday, February 28, 2012 by Daniel McCourt

YaughtIt’s no secret that yacht design is all about the details. These large luxury vessels are built to complement the luxe tastes of their buyers, with elegant, streamlined designs and top of the line features. However, yacht manufacturers are often tasked with ensuring that a yacht’s components not only look good, but withstand quality performance requirements as well.

A yacht manufacturer recently came to us about upgrading the latching hardware on a transom door that it was installing in a new line of trawler yachts. The manufacturer was not satisfied with the quality of the hardware that came standard with the door, so its engineers were looking for a more dependable, secure latching solution to replace it with.

The manufacturer, however, did not wish to sacrifice the overall aesthetic of the yacht for the sake of functionality, so it specified that any hardware installed must be attractive and complement the yacht’s overall design, as well as all other hardware used throughout.Southco Swim Latch

We suggested Southco’s TM Swim Door Latches, which provide heavy-duty, marine-grade construction suitable for a variety of door thicknesses. The Swim Door Latch features an intuitive operation with push button and turn handle actuation as well as an internal o-ring design that dampens the closing action, providing a smooth end user feel.

Stylish and easy to operate, the Swim Door Latch provides flexibility and functionality for many marine applications, including transom and fly bridge doors, as well as other types of swing doors. Available in 316 stainless steel, these durable latches are resistant to salt spray and the elements.

What challenges have you faced in balancing quality and aesthetics in your yacht design?  Tell us in the comments.


The Content Marketing Platform Powered by Compendium  |  Sitemap