Hinges and Material Requirements

Wednesday, September 21, 2011 by Daniel McCourt
Part 8 in a 10-part series on specifying hinges

Sheet_metalThere are many factors to consider when selecting a hinge. We have discussed opening angle, frame configuration, industry specs and installation method, among others. But a critical consideration not to be overlooked may seem like the simplest: material.

When deciding between material options, be sure to consider not only the end uszinc torque hingee but alsostainless steel hinge environmental conditions. Factors from temperature range and chemical exposure to UV radiation and moisture conditions can (and should) influence our choices. As you well know, hinges comes in a variety of materials such as steel, stainless steel, die-cast zinc and engineering plastics. Each of these materials brings with it certain great benefits.
Plastic Hingestainless steel lift off hinge
Steel and stainless steel hinges withstand temperature variations, and engineering plastics and stainless steel offer corrosion resistance. Need reduced noise and vibration? Consider a plastic hinge. Whatever your need or application, there is a hinge material perfectly suited to it. Need help finding one? Contact Southco or share your thoughts on this discussion.

Next week: Hinges and aesthetics

Comments for Hinges and Material Requirements

Leave a comment





Captcha

The Business Blogging Platform Powered by Compendium  |  Sitemap