Reliable latch technology in a lightweight package

Friday, November 18, 2011 by Daniel McCourt
Electronic rotary action latch light dutyIt seems like everyone is dieting these days…even our products. The new R4-EM Light Duty Electronic Rotary Latch brings the same proven reliability of the standard steel version but has lost a bit of weight—65% to be exact, thanks to its engineered composite plastic construction. But don’t be misled by the compact package; this latch is big in performance.

A microprocessor control brings energy efficiency, and an integrated mechanical override is included for use should a power failure occur.

Need to know the latch status? The optional microswitch will let you know when the door is locked or unlocked. And if you want to monitor and control complete systems remotely, it’s all possible with this latch. Southco Indutry Solutions

The R4-EM is simple to use, simple to install and is concealed for hidden access. Add a 12-24 volt DC power supply (and any access control device), and you have a complete electronic access solution.

Visit our website for more information on the entire line of Rotary Latches or any of our other latches, hinges or electronic access solutions.
 
What do you think of the new R4-EM? Drop us a line.

Comments for Reliable latch technology in a lightweight package

Leave a comment





Captcha

The Business Blogging Platform Powered by Compendium  |  Sitemap