Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

One-Way Torque Hinge Offers Alternative to Gas Struts

Southco has expanded its successful line of constant torque position control hinges with a new version that enables secure position control with minimal user effort. The E6 One-Way Constant Torque Hinge enables heavy doors and panels to be lifted more easily by removing friction from the hinge in one direction, while providing high torque to hold them securely in place.

Southco’s E6 One-Way Constant Torque Hinge provides reliable positioning with consistent operating efforts, eliminating the need for secondary support components such as gas struts and door stays to hold doors or panels in position. The E6 One-Way Constant Torque Hinge eliminates the resistance in the hinge in one direction, allowing a heavy door or panel or be easily lifted, and offers reliable hold-open functionality that prevents it from closing on the user.

Sealed for outdoor use and constructed from corrosion-resistant materials, the E6 One-Way Constant Torque Hinge offers increased longevity and requires no maintenance or adjustment over the lifetime of most applications, making it an ideal solution for off-highway access panels, automotive center consoles and industrial printers. Southco’s line of position control hinges is available in a wide variety of torque ranges, sizes and materials to satisfy a variety of application requirements.

To learn more about Southco’s line of position control hinge solutions, visit our Positioning Technology Resource Center page.

 

New Compression Latch Meets Hygienic Standards for Food and Medical Industries

Southco has expanded its successful line of E3 VISE ACTION® Compression Latches with a new version designed to resist intensive and forceful chemical cleaning procedures. Southco’s High Pressure Sealed E3 VISE ACTION® Compression Latch is sealed to withstand high-pressure, high-temperature wash-down procedures to meet hygiene requirements. Southco’s H

New Heavy-Duty Draw Latch Accommodates Heavier Doors and Panels

Southco has expanded its successful line of draw latches with the addition of a heavy-duty 37 Lever Assist Latch. Designed to accommodate misalignment of heavier doors and panels, the newest 37 Lever Assist Latch provides tight latch grip and additional clamping force in challenging operating conditions. Southco’s 37 Lever Assist Latch series features a f

New Lever-Actuated Plunger Enables Fast Removal of Electronic Components

Southco has extended its successful line of captive hardware with a new version that features lever-actuated operation for faster and easier latching and unlatching of electronic components. Southco’s compact lever-actuated 56 Spring-Loaded Plunger offers an improved grip for simplified hand operation and saves time when installing or removing components i

New Actuator Features Convenient Electronic Lock/Unlock Function

Southco has expanded its successful line of actuators with a keyless electronic version designed for rugged applications. Southco’s AC-10-EM Actuator with Electronic Lock/Unlock functionality eliminates the need for mechanical key access when connected to a remote access controller, such as a key fob, or to an existing control system, such as a button loca

Counterbalance Hinge Allows Safe Positioning of Heavy Panels

Southco has expanded its Positioning Technology portfolio with the addition of a new Counterbalance Hinge that neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. The CB Counterbalance Hinge provides precise control when opening and closing heavy panels, reducing safety and liability concerns

Time-Proven Draw Latch Refreshed With New Finish

Southco has refreshed its successful R2 Panel Fastening Draw Latch series with an updated version that combines a reliable, industrial grade finish with strength and durability. Refreshed with galvanized steel, Southco’s new R2 Panel Fastening Draw Latch delivers a consistent appearance over time while maintaining the product’s established quality and st

New Mini Slide Latch Meets Limited Space Requirements

Southco has expanded its line of A3 Slide Latches with a new version that is 35% shorter than Southco’s smallest A3 product series, providing reliable performance for applications where space is at a premium. The mini A3 Slide Latch is suitable for the smallest applications including rack-mount servers, automotive storage panels and general enclosures. Th

Plastic Constant Torque Hinge Provides Customized Operation and Resists Corrosion

Southco has expanded its successful line of E6 Constant Torque Hinges with a plastic version designed for use in corrosive environments. Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold t

New Steel Rotary Latch Features Hand Actuation

Southco has expanded its line of rotary latches with a new version that can be triggered by hand via an integrated plastic knob, eliminating the need for a separate cable and actuator. The hand actuated R4-20 Rotary Latch features steel construction, providing a robust, long-lasting solution for demanding applications such as hidden access panels and doors o