Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

One-Way Torque Hinge Offers Alternative to Gas Struts

Southco has expanded its successful line of constant torque position control hinges with a new version that enables secure position control with minimal user effort. The E6 One-Way Constant Torque Hinge enables heavy doors and panels to be lifted more easily by removing friction from the hinge in one direction, while providing high torque to hold them securely in place.

Southco’s E6 One-Way Constant Torque Hinge provides reliable positioning with consistent operating efforts, eliminating the need for secondary support components such as gas struts and door stays to hold doors or panels in position. The E6 One-Way Constant Torque Hinge eliminates the resistance in the hinge in one direction, allowing a heavy door or panel or be easily lifted, and offers reliable hold-open functionality that prevents it from closing on the user.

Sealed for outdoor use and constructed from corrosion-resistant materials, the E6 One-Way Constant Torque Hinge offers increased longevity and requires no maintenance or adjustment over the lifetime of most applications, making it an ideal solution for off-highway access panels, automotive center consoles and industrial printers. Southco’s line of position control hinges is available in a wide variety of torque ranges, sizes and materials to satisfy a variety of application requirements.

To learn more about Southco’s line of position control hinge solutions, visit our Positioning Technology Resource Center page.

 

Time-Proven Draw Latch Refreshed With New Finish

Southco has refreshed its successful R2 Panel Fastening Draw Latch series with an updated version that combines a reliable, industrial grade finish with strength and durability. Refreshed with galvanized steel, Southco’s new R2 Panel Fastening Draw Latch delivers a consistent appearance over time while maintaining the product’s established quality and st

New Mini Slide Latch Meets Limited Space Requirements

Southco has expanded its line of A3 Slide Latches with a new version that is 35% shorter than Southco’s smallest A3 product series, providing reliable performance for applications where space is at a premium. The mini A3 Slide Latch is suitable for the smallest applications including rack-mount servers, automotive storage panels and general enclosures. Th

Plastic Constant Torque Hinge Provides Customized Operation and Resists Corrosion

Southco has expanded its successful line of E6 Constant Torque Hinges with a plastic version designed for use in corrosive environments. Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold t

New Steel Rotary Latch Features Hand Actuation

Southco has expanded its line of rotary latches with a new version that can be triggered by hand via an integrated plastic knob, eliminating the need for a separate cable and actuator. The hand actuated R4-20 Rotary Latch features steel construction, providing a robust, long-lasting solution for demanding applications such as hidden access panels and doors o

New Mini Cam Latch Designed for Limited Space Applications

Southco has added to its broad range of cam latches with the introduction of the miniature E5 Cam Latch. Featuring a 30% reduction in intrusion compared to Southco’s standard E5 Cam Latch series, the miniature E5 Cam Latch provides a significantly smaller footprint for limited space applications. Southco’s miniature E5Cam Latch provides a simple and aff

New Compact Electronic Slide Bolt Designed For Small Spaces

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt that simplifies the upgrade from mechanical to electromechanical latching. The lightweight EM-05 5 Series Electronic Slide Bolt is suitable for applications where space is limited. The efficient gear motor-driven mechanism can be easily integrated with a

Stainless Steel Rotary Latches Provide High Corrosion Resistance

Southco has expanded its line of rotary latches with a stainless steel version of the R4-20 Rotary Latch, which is designed with high corrosion-resistance for demanding Marine and Off-Highway applications. The latest addition to our R4 Rotary Latch series is more suitable to highly corrosive environments than comparable products in hardened steel. Southco

New Compact Actuator Enables Electronic Actuation of Mechanical Latches

Southco has expanded its line of electronic access solutions with a compact electronic actuator that simplifies the upgrade from mechanical to electronic access. The AC-EM 05 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latch series and other mechanical latches. When connected to an ele

RFID Access Controller Simplifies Electronic Access Control Set Up

Southco has expanded its line of electronic access solutions with an access controller that simplifies the integration of keyless access into equipment level applications. Southco’s EA-P3 High Frequency RFID Access Controller facilitates electronic credential management without having to connect to a network, or install additional hardware or software. So