Electronic Access Solutions

Southco's Electronic Access Solutions (EAS) combine our proven engineered mechanical locks and latches with electronic actuation for the ultimate in remote controlled and monitored access solutions.

Bluetooth Controller Allows Smartphones To Be Used As Keys

Southco has recently expanded its line of Electronic Access Solutions with an access controller that allows Bluetooth-enabled devices, such as smartphones and tablets, to be used as a key. Southco’s EA-BT BLUETOOTH® Lock Controller provides a breakthrough, disruptive technology for remotely controlling and monitoring physical access wirelessly, without any physical network connection. With our new BLUETOOTH® Controller, access can be issued to individuals in real time, from anywhere in the world, simply by using a cloud-based web portal to send virtual keys to a smartphone.

The BT BLUETOOTH® Controller provides wireless control and monitoring of intelligent locks without having to physically connect to a network, or install, manage and maintain software. When combined with any of Southco’s intelligent electronic locking solutions, the BLUETOOTH® Controller provides a completely concealed physical security solution using BLUETOOTH® LE for user access, and a remote web portal for credential management and audit trail monitoring.

The system features multi-level encryption, simple set up and installation, and the ability to read a smartphone from 30 feet away. When combined with the BT BLUETOOTH® Controller, intelligent, concealed electronic locks can protect and secure valuable information and assets with a digital record of access, which can be used to demonstrate compliance with regulations such as the Payment Card Industry Data Security Standard (PCI DSS), Health Insurance Portability and Accountability Act (HIPAA) and Federal Information Security Management Act (FISMA).

Virtual keys can be assigned and managed with the VIZpin® application, which provides a secure, cloud-based platform for remote management of user access to Southco’s BT BLUETOOTH® Controller. Time-based virtual keys can be sent wirelessly to a free smartphone application via VIZpin’s cloud-based web portal. When logged into the secure web portal the admin can add or delete electronic keys in real time, granting access to authorized users – and only during a specified time frame.

To learn more about Southco’s comprehensive line of Electronic Access Solutions visit our Electronic Access Solutions page on the Southco Resource Center.

Rotary Latch Features Integrated Cable Mounting Bracket

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation. The integrated bracket design of Sout

New Micro Rotary Latch Designed for Small Spaces

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed latching and increased security without sacrificing strength or functionality, making it an ideal choice for applications with significant space limitations. Th

New Compact Compression Latch for Limited Spaces

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with a compact version designed for limited space applications. The compact E3 Compression Latch combines high strength with a smaller design footprint for secure, vibration resistant latching in even the most challenging operating environments. With its lightweight, shortened h

New Quarter-Turn Fastener Prevents Over Tightening

Southco has expanded its DZUS® Quarter-Turn product line with the launch of a captive-style fastener that prevents over tightening. The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access.

Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by preventing the cam from rotating open in high vibration applications. The E5 Shutter Cam Latch is designed with a spring loaded bushing that covers the driver rece

Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

Southco’s new R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic locking through microprocessor controlled actuation, providing highly intelligent, reliable electronic access. The 9 Series features expanded intelligence with microprocessor control of all input and output commands, providing expanded programming capability and custom

Rotary Latch Features Dual Trigger Actuation

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions. Dual actuation poin

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles by Southco thought leaders that showcase our diverse engineering and technology expertise. Check out the following stories our Engineering Article Roundup to learn more about the latest technologies and application design solutions. How to Tailor Electronic Locks to Your Applicati

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak a