Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

Rotary Latch Features Integrated Cable Mounting Bracket

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation.

The integrated bracket design of Southco’s newest rotary latch offers an economical solution for rotary system installation for a variety of applications across industries including Off-Highway, Marine and Industrial Machinery. The compact R4-10 with Integrated Bracket occupies minimal space within the enclosure, providing concealed latching and increased security.

Constructed of corrosion-resistant steel or stainless steel, these latches are available with an integrated bumper feature, and single or two-stage latching. R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

Rotary Latch Features Direct, Cable-free Actuation

Southco’s newest rotary latch can be triggered directly via push button or lever-style actuator, without the need for connected cable or rod. A rubber covered trigger alleviates potential noise between the latch and actuator during operation. The R4-10 with Direct Actuation offers a simplified solution for access in applications where a short distance m

New Counterbalance System Neutralizes Weight of Heavy Doors and Covers

Southco has recently expanded its Positioning Technology portfolio with the addition a system designed to neutralize the weight of heavy doors and covers. The CB Lift-A-SYST® series combines assisted lifting force and positional stability through the full range of motion for opening and closing to make equipment operation safe and reliable. Southco’s L

New Compact Compression Latch for Limited Spaces

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with a compact version designed for limited space applications. The compact E3 Compression Latch combines high strength with a smaller design footprint for secure, vibration resistant latching in even the most challenging operating environments. With its lightweight, shortened h

Heavy Duty Display Mounts Support Larger Displays

Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series includes a Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Arm (A Series) and a Dual Extension Arm (D Series) designed with Southco integrated Position

Adjustable Grip Compression Latch Meets Fire Safety Standard

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an adjustable grip style that delivers robust, vibration-resistant fastening. The adjustable grip E3 Compression Latch features lightweight, aluminum construction and is ideal for rugged outdoor applications that require higher strength, without adding additional weight. Th

Rotary Latch Features Dual Trigger Actuation

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions. Dual actuation poin

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak a

All Plastic Cam Latch Resists Corrosion

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection, making it ideal for use in highly corrosive environments. The plastic E5 provides corrosion resistance and non-conductive latching for

New Concealed Push-button, Spring Loaded Pull Handle

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as the standard 67 series, but features a triggered handle and all-metal construction, providing higher strength and improved industrial design. The newest edition