Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use.R4-10-Two-STS

The R4-10 Rotary Latch with Integrated Bumper is available in single and two-stage options and features a design that traps the striker between a rubber bumper and rotor. Without extra clearance or room to move, any noise potential that could be caused by metal-on-metal movement or vibration is eliminated. While both the single and two-stage options provides proven, secure latching, the two-stage option is designed specifically to prevent false latching conditions.

The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security. Available in corrosion-resistant stainless steel and steel, these latches are suitable for demanding environments and can be used in a broad range of applications across industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

All Plastic Cam Latch Resists Corrosion

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection, making it ideal for use in highly corrosive environments. The plastic E5 provides corrosion resistance and non-conductive latching for

New Concealed Push-button, Spring Loaded Pull Handle

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as the standard 67 series, but features a triggered handle and all-metal construction, providing higher strength and improved industrial design. The newest edition

Restyled Detent Hinge Offers Increased Corrosion Resistance

Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held securely at predetermined angles. Constructed of robust plastic and stainless steel, the new C6 Detent Hinge features contemporary styling and enhanced functionality wi

Surface Mount Hinge Offers Aesthetic Appeal

Southco has refreshed its successful N6 Surface Mount Hinge series with an updated design that provides superior durability in corrosive environments. Available in passivated or high gloss finishes, the stainless steel N6 Surface Mount Hinge provides a refined look without sacrificing functionality. The new stainless steel N6 Hinge is available is six

Compact Tilt and Swivel Display Mount Offers Robust Performance In a Small Package

Southco’s AV-C20 Compact Tilt and Swivel Display Mount provides reliable tilt and swivel functionality for smaller, lighter displays. Integrated positioning technology provides precise control, allowing a display to be tilted at various angles with minimal operating effort. The AV-C20 expands on Southco's display mount offerings with a compact version d

Basic Tilt Mount Offers Reliable Positioning for Simple Displays

Southco’s Tilt Display Mount (T Series) is now available with or without counterbalanced constant torque. The AV-D25 Tilt Display Mount Basic provides reliability and proven tilt positioning and offers a basic solution for the moving and positioning of heavy panels and displays, while the counterbalanced version provides even lower operating efforts. Th

Saving Time and Effort with Hand-Operated Cam and Compression Latches

When designing enclosures, incorporating cam or compression latches allow for quick and easy access to a door or panel. Depending on the needs of application, the need for fast access may take priority over the need for enhanced security. Choosing a cam or compression latch with a hand-operated head style for example, can make a difference not only in speed

Join Southco at AFCOM DCW and IBEX In October!

Southco is hitting the road in October to exhibit our access hardware solutions at two upcoming conferences: AFCOM Data Center World and the International Boatbuilders' Exhibition. Beginning Sept. 30 and through Oct. 3, Southco will exhibit in Booth 631 at Fall Data Center World Conference in Nashville, Tennessee. Stop by to see our newly launched H3

Slide Latching Adds Security and Style to Transom Doors

It’s no secret that yacht design is all about the details. These large luxury vessels are built to complement the luxe tastes of their buyers, with elegant, streamlined designs and top of the line features. However, yacht manufacturers are often tasked with ensuring that a yacht’s components not only look good, but withstand quality performance requireme