Cam & Compression Latches

Southco cam latches offer the most flexible and versatile latching solutions. Their 90 degree cam rotation provides quick and easy actuation that can be adapted to multi-point latching if desired. Southco compression latches reduce or eliminate noise and rattle, or compress gaskets for environmental or EMI/RFI sealing. A wide variety of compression latch styles include many security, finish, and material options.

New Mini Cam Latch Designed for Limited Space Applications

Southco has added to its broad range of cam latches with the introduction of the miniature E5 Cam Latch. Featuring a 30% reduction in intrusion compared to Southco’s standard E5 Cam Latch series, the miniature E5 Cam Latch provides a significantly smaller footprint for limited space applications.

Southco’s miniature E5Cam Latch provides a simple and affordable solution for applications demanding minimal enclosure intrusion. Available in multiple grip sizes, the miniature E5 is ideal for applications with light duty doors, or where the inside of the enclosure has limited space and only permits minimal latch intrusion.

Southco’s E5 line of cam latches can be accessed with a quarter turn, while latch open status can be quickly confirmed by the product’s latched/unlatched status indicator. The miniature E5 Cam Latch also offers universal operation, making it suitable for both right-hand and left-hand hinged doors.

The miniature E5 Cam Latch is a simple and affordable solution for limited space applications. Reduced packaging and varying options for grip and actuation make the miniature E5 suitable for a wide range of industry applications.

To learn more about Southco’s line of cam latches, visit our Cam Latches product page.

 

New Padlockable Cam Latch Features Redesigned Wing Knob

Southco has redesigned the wing knob version of its successful E5 Cam Latch series with a stylish, streamlined design that promotes improved ergonomics and enhanced security. The new E5 Wing Knob adds a padlockable feature capable of accepting a hasp shackle up to 8mm in diameter, and promotes a redesigned wing knob that functions as both handle and actuator

Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by preventing the cam from rotating open in high vibration applications. The E5 Shutter Cam Latch is designed with a spring loaded bushing that covers the driver rece

Adjustable Grip Compression Latch Meets Fire Safety Standard

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an adjustable grip style that delivers robust, vibration-resistant fastening. The adjustable grip E3 Compression Latch features lightweight, aluminum construction and is ideal for rugged outdoor applications that require higher strength, without adding additional weight. Th

All Plastic Cam Latch Resists Corrosion

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection, making it ideal for use in highly corrosive environments. The plastic E5 provides corrosion resistance and non-conductive latching for

New Concealed Push-button, Spring Loaded Pull Handle

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as the standard 67 series, but features a triggered handle and all-metal construction, providing higher strength and improved industrial design. The newest edition

Restyled Detent Hinge Offers Increased Corrosion Resistance

Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held securely at predetermined angles. Constructed of robust plastic and stainless steel, the new C6 Detent Hinge features contemporary styling and enhanced functionality wi

New Sealed Lever Latch Rated to NEMA 4 and IP65

Southco's new sealed C2 Lever Latch provides the same consistent compression and vibration resistance as the standard C2 Series, but features a sealed design that meets NEMA 4 and IP65 standards for water and dust protection, making it suitable for use indoors and out. Designed with a robust cycle life, the sealed C2 delivers high mechanical performance a

Next Generation Display Mounts for Precise Position Control

Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Swing Arm (A Series), and a Tilt, Swivel and Dual Swing Arm (A Series) designed with Southco integrated Positioning Techno

Surface Mount Hinge Offers Aesthetic Appeal

Southco has refreshed its successful N6 Surface Mount Hinge series with an updated design that provides superior durability in corrosive environments. Available in passivated or high gloss finishes, the stainless steel N6 Surface Mount Hinge provides a refined look without sacrificing functionality. The new stainless steel N6 Hinge is available is six