Cam & Compression Latches

Southco cam latches offer the most flexible and versatile latching solutions. Their 90 degree cam rotation provides quick and easy actuation that can be adapted to multi-point latching if desired. Southco compression latches reduce or eliminate noise and rattle, or compress gaskets for environmental or EMI/RFI sealing. A wide variety of compression latch styles include many security, finish, and material options.

New Mini Cam Latch Designed for Limited Space Applications

Southco has added to its broad range of cam latches with the introduction of the miniature E5 Cam Latch. Featuring a 30% reduction in intrusion compared to Southco’s standard E5 Cam Latch series, the miniature E5 Cam Latch provides a significantly smaller footprint for limited space applications.

Southco’s miniature E5Cam Latch provides a simple and affordable solution for applications demanding minimal enclosure intrusion. Available in multiple grip sizes, the miniature E5 is ideal for applications with light duty doors, or where the inside of the enclosure has limited space and only permits minimal latch intrusion.

Southco’s E5 line of cam latches can be accessed with a quarter turn, while latch open status can be quickly confirmed by the product’s latched/unlatched status indicator. The miniature E5 Cam Latch also offers universal operation, making it suitable for both right-hand and left-hand hinged doors.

The miniature E5 Cam Latch is a simple and affordable solution for limited space applications. Reduced packaging and varying options for grip and actuation make the miniature E5 suitable for a wide range of industry applications.

To learn more about Southco’s line of cam latches, visit our Cam Latches product page.

 

New Compact Electronic Slide Bolt Designed For Small Spaces

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt that simplifies the upgrade from mechanical to electromechanical latching. The lightweight EM-05 5 Series Electronic Slide Bolt is suitable for applications where space is limited. The efficient gear motor-driven mechanism can be easily integrated with a

New Cam Latch Offers Adjustable Grip For Custom Fit

Southco has expanded its successful E5 Cam Latch series with a new version that provides flexible grip adjustment, allowing a single latching solution to be used for multiple applications. Capable of delivering a grip range of up to 11.5mm, the new E5 Cam Latch with adjustable grip features an extended shaft that allows the cam to be set at a specific grip t

New Compact Actuator Enables Electronic Actuation of Mechanical Latches

Southco has expanded its line of electronic access solutions with a compact electronic actuator that simplifies the upgrade from mechanical to electronic access. The AC-EM 05 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latch series and other mechanical latches. When connected to an e

New Padlockable Cam Latch Features Redesigned Wing Knob

Southco has redesigned the wing knob version of its successful E5 Cam Latch series with a stylish, streamlined design that promotes improved ergonomics and enhanced security. The new E5 Wing Knob adds a padlockable feature capable of accepting a hasp shackle up to 8mm in diameter, and promotes a redesigned wing knob that functions as both handle and actuator

Bluetooth Controller Allows Smartphones To Be Used As Keys

Southco has recently expanded its line of Electronic Access Solutions with an access controller that allows Bluetooth-enabled devices, such as smartphones and tablets, to be used as a key. Southco’s EA-BT BLUETOOTH® Lock Controller provides a breakthrough, disruptive technology for remotely controlling and monitoring physical access wirelessly, without

Rotary Latch Features Integrated Cable Mounting Bracket

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation. The integrated bracket design of Sout

New Counterbalance System Neutralizes Weight of Heavy Doors and Covers

Southco has recently expanded its Positioning Technology portfolio with the addition a system designed to neutralize the weight of heavy doors and covers. The CB Lift-A-SYST® series combines assisted lifting force and positional stability through the full range of motion for opening and closing to make equipment operation safe and reliable. Southco’s L

Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

Southco’s new R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic locking through microprocessor controlled actuation, providing highly intelligent, reliable electronic access. The 9 Series features expanded intelligence with microprocessor control of all input and output commands, providing expanded programming capability and custom

Heavy Duty Display Mounts Support Larger Displays

Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series includes a Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Arm (A Series) and a Dual Extension Arm (D Series) designed with Southco integrated Position