Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

New Mini Slide Latch Meets Limited Space Requirements

Southco has expanded its line of A3 Slide Latches with a new version that is 35% shorter than Southco’s smallest A3 product series, providing reliable performance for applications where space is at a premium. The mini A3 Slide Latch is suitable for the smallest applications including rack-mount servers, automotive storage panels and general enclosures.

The A3 Mini Slide Latch provides intuitive slide-to-open and push-to-close operation for enclosure access applications, ensuring reliable performance throughout the product life cycle. This durable molded-plastic latch is designed with corrosion-resistant materials to meet UL94-HB or UL94-V0 flammability requirements.

The A3 Mini Slide Latch provides a cost-effective solution for small enclosures that is both easy to install and simple to use. The newest addition to Southco’s push-to-close line offers durable performance and intuitive operation, providing a valuable extension to the A3 product family.

Southco’s A3 Slide Latch series features simple snap-in installation and is available in two panel thickness options, offering a dependable solution for a wide range of applications.

To learn more about Southco’s line of cam latches, visit our Slide Latches product page.

RFID Access Controller Simplifies Electronic Access Control Set Up

Southco has expanded its line of electronic access solutions with an access controller that simplifies the integration of keyless access into equipment level applications. Southco’s EA-P3 High Frequency RFID Access Controller facilitates electronic credential management without having to connect to a network, or install additional hardware or software.

Bluetooth Controller Allows Smartphones To Be Used As Keys

Southco has recently expanded its line of Electronic Access Solutions with an access controller that allows Bluetooth-enabled devices, such as smartphones and tablets, to be used as a key. Southco’s EA-BT BLUETOOTH® Lock Controller provides a breakthrough, disruptive technology for remotely controlling and monitoring physical access wirelessly, without

Countering the Threat of Physical Security Breaches in Colocation Centers

In today’s world, data is fast becoming the new global currency and as data volumes continue to grow at an exponential rate, the issue of data security continues to cause concern within the industry. While there is widespread awareness of the many digital attacks that compromise data, less is said about the physical threats to information stored in data ce

New Quarter-Turn Fastener Prevents Over Tightening

Southco has expanded its DZUS® Quarter-Turn product line with the launch of a captive-style fastener that prevents over tightening. The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access.

Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by preventing the cam from rotating open in high vibration applications. The E5 Shutter Cam Latch is designed with a spring loaded bushing that covers the driver rece

Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

Southco’s new R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic locking through microprocessor controlled actuation, providing highly intelligent, reliable electronic access. The 9 Series features expanded intelligence with microprocessor control of all input and output commands, providing expanded programming capability and custom

Wing Knob-Style Captive Screw Provides Tool-Free Access

Southco has recently expanded its captive hardware line with the addition of a captive screw that offers tool-free access. The new 4C Wing Knob Captive Screw enables quick-access fastening by hand or tool, and features an over-molded, wing-style head that can be used to designate access through an array of standard and custom color options. The 4C Wing Kn

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles by Southco thought leaders that showcase our diverse engineering and technology expertise. Check out the following stories our Engineering Article Roundup to learn more about the latest technologies and application design solutions. How to Tailor Electronic Locks to Your Applicati

New Concealed Push-button, Spring Loaded Pull Handle

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as the standard 67 series, but features a triggered handle and all-metal construction, providing higher strength and improved industrial design. The newest edition