Draw Latches

New Heavy-Duty Draw Latch Accommodates Heavier Doors and Panels

Southco has expanded its successful line of draw latches with the addition of a heavy-duty 37 Lever Assist Latch. Designed to accommodate misalignment of heavier doors and panels, the newest 37 Lever Assist Latch provides tight latch grip and additional clamping force in challenging operating conditions.

Southco’s 37 Lever Assist Latch series features a flexible design and substantial handgrip area that allows the latch to easily engage in challenging field conditions, even with gloved hands.

Constructed of corrosion resistant, flexible rubber, 37 latches absorb and reduce vibration and will remain closed even when the application flexes or moves. Southco’s 37 Draw Latch series offers proven reliability in harsh outdoor environments, providing a robust, flexible latching solution for a broad range of challenging industry applications including Off-Highway, Industrial Machinery and Transportation.

The Flexible Draw Latch series allows heavy panels to be latched securely, even when there are large variations in alignment and tolerance. With its rubber body construction, the 37 Draw Latch series eliminates vibration and noise, and prevents common paint or finish damage that may be caused by metal-on-metal contact.

To learn more about our line of draw latching solutions, visit our Draw Latch product page.

New Steel Rotary Latch Features Hand Actuation

Southco has expanded its line of rotary latches with a new version that can be triggered by hand via an integrated plastic knob, eliminating the need for a separate cable and actuator. The hand actuated R4-20 Rotary Latch features steel construction, providing a robust, long-lasting solution for demanding applications such as hidden access panels and doors o

New Compact Electronic Slide Bolt Designed For Small Spaces

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt that simplifies the upgrade from mechanical to electromechanical latching. The lightweight EM-05 5 Series Electronic Slide Bolt is suitable for applications where space is limited. The efficient gear motor-driven mechanism can be easily integrated with a

Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by preventing the cam from rotating open in high vibration applications. The E5 Shutter Cam Latch is designed with a spring loaded bushing that covers the driver recess

Heavy Duty Display Mounts Support Larger Displays

Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series includes a Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Arm (A Series) and a Dual Extension Arm (D Series) designed with Southco integrated Position

Rotary Latch Features Dual Trigger Actuation

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions. Dual actuation poin

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak a

All Plastic Cam Latch Resists Corrosion

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection, making it ideal for use in highly corrosive environments. The plastic E5 provides corrosion resistance and non-conductive latching for

New Concealed Push-button, Spring Loaded Pull Handle

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as the standard 67 series, but features a triggered handle and all-metal construction, providing higher strength and improved industrial design. The newest edition

Restyled Detent Hinge Offers Increased Corrosion Resistance

Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held securely at predetermined angles. Constructed of robust plastic and stainless steel, the new C6 Detent Hinge features contemporary styling and enhanced functionality wi