Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

One-Way Torque Hinge Offers Alternative to Gas Struts

Southco has expanded its successful line of constant torque position control hinges with a new version that enables secure position control with minimal user effort. The E6 One-Way Constant Torque Hinge enables heavy doors and panels to be lifted more easily by removing friction from the hinge in one direction, while providing high torque to hold them securely in place.

Southco’s E6 One-Way Constant Torque Hinge provides reliable positioning with consistent operating efforts, eliminating the need for secondary support components such as gas struts and door stays to hold doors or panels in position. The E6 One-Way Constant Torque Hinge eliminates the resistance in the hinge in one direction, allowing a heavy door or panel or be easily lifted, and offers reliable hold-open functionality that prevents it from closing on the user.

Sealed for outdoor use and constructed from corrosion-resistant materials, the E6 One-Way Constant Torque Hinge offers increased longevity and requires no maintenance or adjustment over the lifetime of most applications, making it an ideal solution for off-highway access panels, automotive center consoles and industrial printers. Southco’s line of position control hinges is available in a wide variety of torque ranges, sizes and materials to satisfy a variety of application requirements.

To learn more about Southco’s line of position control hinge solutions, visit our Positioning Technology Resource Center page.

 

New Compression Latch Meets Hygienic Standards for Food and Medical Industries

Southco has expanded its successful line of E3 VISE ACTION® Compression Latches with a new version designed to resist intensive and forceful chemical cleaning procedures. Southco’s High Pressure Sealed E3 VISE ACTION® Compression Latch is sealed to withstand high-pressure, high-temperature wash-down procedures to meet hygiene requirements. Southco’s H

New Heavy-Duty Draw Latch Accommodates Heavier Doors and Panels

Southco has expanded its successful line of draw latches with the addition of a heavy-duty 37 Lever Assist Latch. Designed to accommodate misalignment of heavier doors and panels, the newest 37 Lever Assist Latch provides tight latch grip and additional clamping force in challenging operating conditions. Southco’s 37 Lever Assist Latch series features a f

New Lever-Actuated Plunger Enables Fast Removal of Electronic Components

Southco has extended its successful line of captive hardware with a new version that features lever-actuated operation for faster and easier latching and unlatching of electronic components. Southco’s compact lever-actuated 56 Spring-Loaded Plunger offers an improved grip for simplified hand operation and saves time when installing or removing components i

New Rotary Solution Combines Latch and Actuator With Modern Aesthetics

Southco recently expanded its successful line of rotary latching solutions with the launch of the R4-82 Rotary Latch with Paddle Actuator. The newest addition to the R4 Rotary Latch series combines a compact rotary latch with a heavy duty, square paddle actuator, enabling direct actuation without the need for a connected cable. Available in steel with corro

New Actuator Features Convenient Electronic Lock/Unlock Function

Southco has expanded its successful line of actuators with a keyless electronic version designed for rugged applications. Southco’s AC-10-EM Actuator with Electronic Lock/Unlock functionality eliminates the need for mechanical key access when connected to a remote access controller, such as a key fob, or to an existing control system, such as a button loca

New Slide Bolt Offers Door Sensing and Latch Status Monitoring

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt that simplifies the upgrade from mechanical to electromechanical latching. The new EM-05 4 Series Slide Bolt integrates an electronic lock with latch bolt position sensing and door sensing, allowing for simple monitoring of door and latch status. Simple

New Lever Latch Features Visual Access Indicator

Southco has added a new version to its successful C2 Lever Latch product line that provides the same consistent compression and vibration resistance as the standard C2 series, but features a color coded access indicator that allows the user to see if the latch has been opened or closed. The C2 Lever Latch with Visual Access Indicator features a small, color

Spring-Loaded Plunger Offers Thread-in Installation for Thin Panels

Southco has expanded its line of spring-loaded plungers with a new thread-in version that allows for quick installation and removal of thin panels in tight spaces. Suitable for panels as thin as 0.64 millimeters, Southco’s newest 56 Spring-Loaded Plunger features a thread in design that helps to prevents lost hardware and is available with an over-molded h

Heavy Duty Actuator Combines Reliable Actuation With Modern Design

Southco has recently expanded on its successful line of mechanical actuators with a new version that combines reliable actuation with modern design. Constructed of high-strength, corrosion-resistant materials, the AC-11 Actuator features an ergonomic pull handle that is ideal for remotely actuating a latch in heavy duty equipment applications. The AC-11 Act