Cam & Compression Latches

Southco cam latches offer the most flexible and versatile latching solutions. Their 90 degree cam rotation provides quick and easy actuation that can be adapted to multi-point latching if desired. Southco compression latches reduce or eliminate noise and rattle, or compress gaskets for environmental or EMI/RFI sealing. A wide variety of compression latch styles include many security, finish, and material options.

A Little Bumper Goes a Long Way

The newest versions of the C2 Lever Latch and C5 Sealed Lever Latch are now available with an optional rubber bumper accessory that delivers more consistent compression and compensates for misalignment, reducing wear, vibration and noise.

C2 and C5 latches are industry-proven solutions that have tested exceptionally well in harsh working conditions. The sealed C5 protects and water and dust, and locking options on both models enable added security. Added design options include the C5 in chrome and the C2 with two new head styles: 7 mm square and railway.

The enhanced versions of our C2 and C5 latches are ideal for new installations as well as retrofits, and are easy to install, easy to operate and feature a low profile that provides a sleek appearance to meet the needs of many different applications.

To learn more about Southco's line of C2 and C5 Lever Latches visit our Lever Latches product page.

          

Slide Latching Adds Security and Style to Transom Doors

It’s no secret that yacht design is all about the details. These large luxury vessels are built to complement the luxe tastes of their buyers, with elegant, streamlined designs and top of the line features. However, yacht manufacturers are often tasked with ensuring that a yacht’s components not only look good, but withstand quality performance requireme

Chassis Components for a Rugged Environment

Part 2 of a 3-part series on off-highway access components Flying stones and sand. Extreme temperatures. Harsh vibration and corrosion. Most off-highway vehicles endure an endless assault from their environment. Southco understands the unique stresses of the off-highway industry and has crafted its chassis access hardware to be robust and reliable. If

Off-highway challenges and entry door solutions

Part 1 of a 3-part series on off-highway access components It might not be a Mercedes, but it just might cost as much! Off-highway vehicles and machinery are not cheap, so security is an obvious necessity. And anyone who has worked with off-highway equipment knows that convenience and durability are also paramount. Southco recognizes the challenges of mar