Display Mounts

Experience flexible position control. Add refined movement and positioning to your application with our ergonomic hinges, arms and display mounting solutions.

Heavy Duty Display Mounts Support Larger Displays

AV - Dual Extension Arm (D Series)Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series includes a Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Arm (A Series) and a Dual Extension Arm (D Series) designed with Southco integrated Positioning Technology for precise control and customization of operation.

AV-D40 Series Display Mounts offer the same validated cycle life and display mounting capabilities as Southco’s line of Display Mounting solutions in a larger, more robust package. The AV-D40 Series is compliant with the VESA standard, accommodates monitors up to 23 kg and features simple wall mount installation. Integrated wire management channels and a streamlined design with minimal joints offer easy maintenance and cleaning. Additionally, the newly introduced D Series offers extended, dual positioning for applications that require extended length.

The heavy duty AV-D40 Series provides robust operation and holds larger, heavier displays securely in place during touchscreen operation, under vibration, or when devices are mounted on uneven or unbalanced surfaces. Like Southco’s complete line of Display Mounting solutions, the AV-D40 Series eliminates the need for constant maintenance and readjustment, enables effortless fingertip positioning and boasts a tested, repeatable cycle life validated for 20k cycles of operation.

To learn more about Southco’s line of Display Mounts, visit our Positioning Technology microsite.

Display Mount Now Available with Locking Arm Feature

Southco’s Tilt, Swivel, and Swing Display Mount (A Series) is now available with an added feature that allows the arm to be locked into position for easy storage. Designed with a plunger that securely locks the arm into place, the A Series maintains position in extreme conditions where motion or vibration may cause display drift. The locking A Series pr

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles from around the web that showcase our diverse engineering and technology expertise. Check out the stories in our Engineering Article Roundup to learn more about new technologies and application design solutions from Southco knowledge experts! 1. Technology Makes Medical Equipment

Next Generation Display Mounts for Precise Position Control

Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Swing Arm (A Series), and a Tilt, Swivel and Dual Swing Arm (A Series) designed with Southco integrated Positioning Techno

Southco Engineering Article Roundup

Did you know that Southco’s thought leaders are often featured in industry publications and online resources around the web? In case you missed it, we would like to share a few recent articles that showcase our diverse engineering and technology expertise and provide value to the markets we serve. Check out the following stories in our Engineering A

Compact Tilt and Swivel Display Mount Offers Robust Performance In a Small Package

Southco’s AV-C20 Compact Tilt and Swivel Display Mount provides reliable tilt and swivel functionality for smaller, lighter displays. Integrated positioning technology provides precise control, allowing a display to be tilted at various angles with minimal operating effort. The AV-C20 expands on Southco's display mount offerings with a compact version d

Basic Tilt Mount Offers Reliable Positioning for Simple Displays

Southco’s Tilt Display Mount (T Series) is now available with or without counterbalanced constant torque. The AV-D25 Tilt Display Mount Basic provides reliability and proven tilt positioning and offers a basic solution for the moving and positioning of heavy panels and displays, while the counterbalanced version provides even lower operating efforts. Th

Best Practices for Display Mount Selection In Off-Highway Vehicle Cab Applications

Advancements in electronics are leading the way in off-highway equipment applications as manufacturers incorporate these new features into their designs to accommodate operator preferences. With the increasing use of touchscreen technology to monitor and control vehicle systems, off-highway equipment manufacturers are outfitting vehicles with display mounts

Video – Reduce Aircraft Weight in Interior Applications

Even the smallest elements make a significant impact when it comes to the functionality and fuel consumption of an aircraft. Incorporating lightweight components into interior applications can improve usability, security and ergonomics, while reducing weight in overheard luggage bins, galley doors and seating headrests. Recognizing that lightweight

Lightweight Solutions for Improving Aircraft Interior Design

Modern aircraft designs incorporate lightweight composites and engineered alloys that not only reduce weight, but optimize aircraft speed and fuel consumption. Recognizing that “lightweighting” can contribute significantly to a reduction in fuel cost, OEMS are examining every aspect of the aircraft, from engine to body, as well as interior applicati