Electronic Access Solutions

Southco's Electronic Access Solutions (EAS) combine our proven engineered mechanical locks and latches with electronic actuation for the ultimate in remote controlled and monitored access solutions.

RFID Access Controller Simplifies Electronic Access Control Set Up

Southco has expanded its line of electronic access solutions with an access controller that simplifies the integration of keyless access into equipment level applications. Southco’s EA-P3 High Frequency RFID Access Controller facilitates electronic credential management without having to connect to a network, or install additional hardware or software.

Southco’s EA-P3 High Frequency RFID Access Controller enables electronic access control using contactless smart cards and is simple to install, set up and operate. Convenient and secure, the EA-P3 accepts MIFARE® contactless smart cards, incorporates an integrated LED that provides visual feedback of card acceptance and includes an adjustable door release timer. Additionally, the EA-P3 High Frequency RFID Access Controller  is compatible with existing credentials for use with building access control.

The EA-P3 High Frequency RFID Access Controller provides simplified and affordable access control for remotely controlling electronic locking solutions. The controller accepts MIFARE® contactless smart cards for higher security, and is designed for quick, easy installation and use

To learn more about Southco’s electronic access controller technology, visit our Electronic Access Solutions product page.

New Padlockable Cam Latch Features Redesigned Wing Knob

Southco has redesigned the wing knob version of its successful E5 Cam Latch series with a stylish, streamlined design that promotes improved ergonomics and enhanced security. The new E5 Wing Knob adds a padlockable feature capable of accepting a hasp shackle up to 8mm in diameter, and promotes a redesigned wing knob that functions as both handle and actuator

Bluetooth Controller Allows Smartphones To Be Used As Keys

Southco has recently expanded its line of Electronic Access Solutions with an access controller that allows Bluetooth-enabled devices, such as smartphones and tablets, to be used as a key. Southco’s EA-BT BLUETOOTH® Lock Controller provides a breakthrough, disruptive technology for remotely controlling and monitoring physical access wirelessly, without

New Low Profile Captive Screw Designed For Tight Spaces

Southco has recently expanded its Captive Screw offering with a low profile version designed for applications where installation space is extremely limited. The 52 Miniature Captive Screw Low Profile series features a 25% reduction in installation height compared with Southco’s standard 52 Miniature series, enabling captive fastening in the tightest spaces

Rotary Latch Features Integrated Cable Mounting Bracket

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation. The integrated bracket design of Sout

Rotary Latch Features Direct, Cable-free Actuation

Southco’s newest rotary latch can be triggered directly via push button or lever-style actuator, without the need for connected cable or rod. A rubber covered trigger alleviates potential noise between the latch and actuator during operation. The R4-10 with Direct Actuation offers a simplified solution for access in applications where a short distance m

Countering the Threat of Physical Security Breaches in Colocation Centers

In today’s world, data is fast becoming the new global currency and as data volumes continue to grow at an exponential rate, the issue of data security continues to cause concern within the industry. While there is widespread awareness of the many digital attacks that compromise data, less is said about the physical threats to information stored in data ce

New Micro Rotary Latch Designed for Small Spaces

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed latching and increased security without sacrificing strength or functionality, making it an ideal choice for applications with significant space limitations. Th

New Compact Compression Latch for Limited Spaces

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with a compact version designed for limited space applications. The compact E3 Compression Latch combines high strength with a smaller design footprint for secure, vibration resistant latching in even the most challenging operating environments. With its lightweight, shortened h

New Quarter-Turn Fastener Prevents Over Tightening

Southco has expanded its DZUS® Quarter-Turn product line with the launch of a captive-style fastener that prevents over tightening. The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access.