Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

New Steel Rotary Latch Features Hand Actuation

Southco has expanded its line of rotary latches with a new version that can be triggered by hand via an integrated plastic knob, eliminating the need for a separate cable and actuator. The hand actuated R4-20 Rotary Latch features steel construction, providing a robust, long-lasting solution for demanding applications such as hidden access panels and doors on transportation and industrial equipment.

Southco’s hand actuated R4-20 Rotary Latch features a compact, space-saving design that facilitates inside door mounting and is available in through-hole, metric and imperial mounting styles. This versatile R4-20 Rotary Latch is available with single or two-stage latching, ensuring secure latching at low closing forces. Southco’s R4-20 series offers superior latch to striker mating tolerances, making it suitable for flexible panel applications with inherent misalignment concerns.

When combined with Southco’s line of AC Actuators and Cables, R4 Rotary Latches provide a complete solution for hidden access points in Truck, Bus, Off-Highway, or Industrial Machinery applications.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

Stainless Steel Rotary Latches Provide High Corrosion Resistance

Southco has expanded its line of rotary latches with a stainless steel version of the R4-20 Rotary Latch, which is designed with high corrosion-resistance for demanding Marine and Off-Highway applications. The latest addition to our R4 Rotary Latch series is more suitable to highly corrosive environments than comparable products in hardened steel. Southco

Rotary Latch Features Integrated Cable Mounting Bracket

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation. The integrated bracket design of Sout

Rotary Latch Features Direct, Cable-free Actuation

Southco’s newest rotary latch can be triggered directly via push button or lever-style actuator, without the need for connected cable or rod. A rubber covered trigger alleviates potential noise between the latch and actuator during operation. The R4-10 with Direct Actuation offers a simplified solution for access in applications where a short distance m

New Micro Rotary Latch Designed for Small Spaces

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed latching and increased security without sacrificing strength or functionality, making it an ideal choice for applications with significant space limitations. Th

Rotary Latch Features Dual Trigger Actuation

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions. Dual actuation poin

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak a

Rotary Latch Eliminates Noise & Vibration During Operation

Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use. The R4-10 Rotary Latch w

Squeeze Handle Actuator For Safe One-Handed Door Access

Southco has recently introduced the AC-50 Squeeze Handle Actuator, which features ergonomic squeeze actuation and a curved profile specifically designed for easy mounting to tubular construction. Constructed of high-strength, corrosion-resistant materials and tested to 40,000 cycles, the AC-50 Squeeze Handle provides improved industrial design and functi

Two Stage Rotary Latch Wins OEM Off-Highway’s ‘Top Products of 2014’

Southco’s new R4-10 Two Stage Rotary Latch has earned the number one spot in OEM Off-Highway magazine’s Top 10 New Products of 2014 contest. Winners of the Top 10 New Products of 2014 are the 10 most-viewed products listed on its online buyer’s guide, the Component Directory, which features over 4,500 products and services from 1,400 companies around