Heavy Duty Display Mounts Support Larger Displays

AV - Dual Extension Arm (D Series)Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series includes a Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Arm (A Series) and a Dual Extension Arm (D Series) designed with Southco integrated Positioning Technology for precise control and customization of operation.

AV-D40 Series Display Mounts offer the same validated cycle life and display mounting capabilities as Southco’s line of Display Mounting solutions in a larger, more robust package. The AV-D40 Series is compliant with the VESA standard, accommodates monitors up to 23 kg and features simple wall mount installation. Integrated wire management channels and a streamlined design with minimal joints offer easy maintenance and cleaning. Additionally, the newly introduced D Series offers extended, dual positioning for applications that require extended length.

The heavy duty AV-D40 Series provides robust operation and holds larger, heavier displays securely in place during touchscreen operation, under vibration, or when devices are mounted on uneven or unbalanced surfaces. Like Southco’s complete line of Display Mounting solutions, the AV-D40 Series eliminates the need for constant maintenance and readjustment, enables effortless fingertip positioning and boasts a tested, repeatable cycle life validated for 20k cycles of operation.

To learn more about Southco’s line of Display Mounts, visit our Positioning Technology microsite.

Sorry, comments are closed for this post.