Introducing the Mini Plunger: Captive Hardware for Smaller Spaces

Southco Captive Hardware, 56 Mini Plunger
The 56 Mini is 25% smaller than the standard 56 series, and features the same reliable retractable pin design.

Southco has expanded its captive hardware line with the addition of a miniature plunger designed for use in limited space applications and minimum 0.8 mm thick panels. The new 56 Miniature Spring-Loaded Plunger enables quick-access fastening in tight spaces, and is available with an over-molded head that can be used to designate access through an array of standard and custom color options.

Similar to Southco’s standard 56 series, the 56 Mini offers simplified positioning of sliding components, simple installation and quick-release for easy removal. Press-in and flare-in styles and stay-open/non-stay-open options provide versatility for fastening and unfastening by hand when mounting doors, panels and other hardware components in applications where space is limited.

The newest addition to Southco’s captive hardware line is 25 percent smaller than the standard 56 series, and features the same reliable retractable pin design that permits simplified positioning of sliding components. An optional over-molded head allows engineers to easily designate access points or color code access to the requirements of the application.

Visit the Spring-Loaded Plungers product page to begin learning more about the benefits of Quick-Access hardware.

Sorry, comments are closed for this post.