A Locking Pull Handle That’s a Snap to Install

You don’t need tools, a separate locking mechanism or more than a few minutes of installation time.

Southco’s P2 Flush Pull Lockable is two products in one – combining the reliability and fast installation of the standard P2 product class with the added security of an integrated cam lock.

This one-piece assembly features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.

The addition of an integrated Southco lockplug brings added security to panels, doors, furniture and various enclosure applications. Available in both left and right hand locking styles, the P2 Flush Pull Lockable is also available with custom keying upon request. The lock can also be keyed to match other Southco locks in the same application for added convenience.

 

Visit our P2 Flush Pull product page for more information on the P2 Flush Pull Lockable.

Sorry, comments are closed for this post.