New and Improved Electronic Swinghandle Features Built-in Proximity Reader

Southco’s popular electronic swinghandle is now available with an integrated proximity reader, allowing our customers to seamlessly add additional keyless entry points to existing security systems.

Southco’s new H3-EM Electronic Locking Swinghandle with Integrated Proximity Reader produces a standard 26 bit Wiegand output and accepts HID 125 kHz prox cards or tags – and is compatible with existing user credentials.

The H3-EM Electronic Locking Swinghandle with Integrated Proximity Reader features single panel preparation, allowing it to be easily incorporated into standard industry designs.


By integrating both the prox reader and swinghandle into one solution, it saves the customer both time and labor involved with installation. The H3-EM with Integrated Proximity Reader offers enhanced electromechanics, and easy set up and configuration, as well as improved ergonomics.

Additionally, when connected to an existing security system, this new swinghandle also enables the user to easily track and record access to the electronic locks, providing an audit trail that can be used to help demonstrate compliance with regulatory requirements.

Interested in learning more? Visit the electronic latching swinghandle page for more information about how the H3-EM Electronic Locking Swinghandle with Integrated Proximity Reader can help meet your datacenter security needs.

Sorry, comments are closed for this post.