New Compact Electronic Slide Bolt Designed For Small Spaces

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt that simplifies the upgrade from mechanical to electromechanical latching. The lightweight EM-05 5 Series Electronic Slide Bolt is suitable for applications where space is limited. The efficient gear motor-driven mechanism can be easily integrated with any control system.

Southco’s new 5 Series Electronic Slide Bolt provides reliable access control for storage and dispensing of high volume consumables that require tracking and monitoring. The 5 Series Electronic Slide Bolt features simple push-to-close functionality and offers an upgrade in energy efficiency compared with solenoid solutions. The 5 Series is also available in multiple mounting orientations.

The EM-05 5 Series Electronic Slide Bolt is significantly smaller than our original EM-05 product, allowing the 5 Series to be used in a variety of applications where space is at a premium. The new 5 Series offers reliable access control with its push-to-close, gear motor-driven mechanism, and its energy-efficient design enables system component and operating cost savings.

For more information about our Electronic Access Solutions, visit our Electronic Access Solutions page on the Southco Resource Center.

Sorry, comments are closed for this post.