New Height Adjustable, Vertically Articulating Arms

Southco has expanded its AV Display Mount offering with two new versions that allow the height of a monitor or display to be precisely adjusted according to end user preferences. The expanded AV-D32 Series includes a vertically articulating Tilt, Swivel and Swing Mount (V Series) and Dual Extension Mount (W Series) designed with Southco integrated Positioning Technology for precise control and customization of operation.

The V Series is designed with a single vertical articulating arm that provides tilt, swivel and swing positioning, and is available in wall mounted and table mounted configurations. The W Series offers the same functionality, and adds an extended range of motion with the addition of a fixed, angled lower arm. Additionally, the W Series can be horizontally mounted to a table top or mobile cart application, and is available with an optional locking mechanism to secure the height adjusting arm.

With the addition of the height adjustable feature, the AV-D32 Series Display Mounts offer the same validated cycle life and ease of operation as Southco’s line of Display Mounting solutions. The AV-D32 Series is VESA compliant, provides integrated wire management channels and features a streamlined design with minimal joints for easy maintenance and cleaning.

The vertically articulating design of the AV-D32 Series allows a display or monitor to be adjusted to end user height preferences, while holding displays securely in place during touchscreen operation, under vibration or when devices are mounted to uneven surfaces.

To learn more about Southco’s display mount solutions, download our Display Mount Product Guide.

Sorry, comments are closed for this post.