New Mini Cam Latch Designed for Limited Space Applications

Southco has added to its broad range of cam latches with the introduction of the miniature E5 Cam Latch. Featuring a 30% reduction in intrusion compared to Southco’s standard E5 Cam Latch series, the miniature E5 Cam Latch provides a significantly smaller footprint for limited space applications.

Southco’s miniature E5Cam Latch provides a simple and affordable solution for applications demanding minimal enclosure intrusion. Available in multiple grip sizes, the miniature E5 is ideal for applications with light duty doors, or where the inside of the enclosure has limited space and only permits minimal latch intrusion.

Southco’s E5 line of cam latches can be accessed with a quarter turn, while latch open status can be quickly confirmed by the product’s latched/unlatched status indicator. The miniature E5 Cam Latch also offers universal operation, making it suitable for both right-hand and left-hand hinged doors.

The miniature E5 Cam Latch is a simple and affordable solution for limited space applications. Reduced packaging and varying options for grip and actuation make the miniature E5 suitable for a wide range of industry applications.

To learn more about Southco’s line of cam latches, visit our Cam Latches product page.

 

Leave a Reply

Your email address will not be published. Required fields are marked *

*