New Mini Slide Latch Meets Limited Space Requirements

Southco has expanded its line of A3 Slide Latches with a new version that is 35% shorter than Southco’s smallest A3 product series, providing reliable performance for applications where space is at a premium. The mini A3 Slide Latch is suitable for the smallest applications including rack-mount servers, automotive storage panels and general enclosures.

The A3 Mini Slide Latch provides intuitive slide-to-open and push-to-close operation for enclosure access applications, ensuring reliable performance throughout the product life cycle. This durable molded-plastic latch is designed with corrosion-resistant materials to meet UL94-HB or UL94-V0 flammability requirements.

The A3 Mini Slide Latch provides a cost-effective solution for small enclosures that is both easy to install and simple to use. The newest addition to Southco’s push-to-close line offers durable performance and intuitive operation, providing a valuable extension to the A3 product family.

Southco’s A3 Slide Latch series features simple snap-in installation and is available in two panel thickness options, offering a dependable solution for a wide range of applications.

To learn more about Southco’s line of cam latches, visit our Slide Latches product page.

Sorry, comments are closed for this post.