Miniature Embedded Hinge Offers Expanded Torque for Smaller Applications

ST-5ASouthco’s newest ST Embedded Positioning Hinge provides precise, reliable positioning of smaller doors and panels that require increased torque. The ST-5A features a miniature design allows easy installation in thin profile applications, and eliminates the need for secondary support components to hold doors or panels in position.

The miniature ST-5A Embedded Positioning Hinge provides superior functionality and smooth operation for smaller applications where increased torque is necessary. Southco’s ST Positioning Hinges are preset during the manufacturing process, eliminating the need for constant maintenance and readjustment, and offer effortless fingertip positioning and a tested, repeatable cycle life validated for 20k cycles of operation.

To learn more about Southco’s line of Position Control Hinging solutions, visit our Embedded Hinging Product page.

Sorry, comments are closed for this post.