New Steel Rotary Latch Features Hand Actuation

Southco has expanded its line of rotary latches with a new version that can be triggered by hand via an integrated plastic knob, eliminating the need for a separate cable and actuator. The hand actuated R4-20 Rotary Latch features steel construction, providing a robust, long-lasting solution for demanding applications such as hidden access panels and doors on transportation and industrial equipment.

Southco’s hand actuated R4-20 Rotary Latch features a compact, space-saving design that facilitates inside door mounting and is available in through-hole, metric and imperial mounting styles. This versatile R4-20 Rotary Latch is available with single or two-stage latching, ensuring secure latching at low closing forces. Southco’s R4-20 series offers superior latch to striker mating tolerances, making it suitable for flexible panel applications with inherent misalignment concerns.

When combined with Southco’s line of AC Actuators and Cables, R4 Rotary Latches provide a complete solution for hidden access points in Truck, Bus, Off-Highway, or Industrial Machinery applications.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

Sorry, comments are closed for this post.