Southco has recently launched non-locking versions of its AC-30 and AC-40 Actuator styles that provide quick, reliable actuation in heavy duty applications. Constructed of high-strength, corrosion-resistant materials, non-locking AC-30 and AC-40 Actuators are ideal for rugged outdoor environments and interior applications.
The AC-30 features push button actuation and simple installation for limited space applications, while the AC-40 features a large integrated handle and push button for easy actuation with a gloved hand. Both AC-30 and AC-40 Actuators are available in locking and non-locking versions and provide direct, single or multi-point actuation.
Southco’s AC-30 and AC-40 Actuators are ideal for heavy duty, exterior applications where robust operation is required, such as Off-Highway, Transportation and Marine. Available with push button actuation and with or without an integrated handle, these actuators provide quick actuation of a latch indoors and out.
When combined with Southco R4 Rotary Latches and AC Cables, AC Actuators create a complete Rotary Latching System that provides secure, reliable remote latching for interior and exterior applications.
To learn more about our Rotary Latching solutions, please download our Rotary Latching Solutions Guide.