Plastic Constant Torque Hinge Provides Customized Operation and Resists Corrosion

Southco has expanded its successful line of E6 Constant Torque Hinges with a plastic version designed for use in corrosive environments. Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between.

Constructed of robust plastic and stainless steel, the plastic E6 Constant Torque Position Control Hinge hinge provides the benefits of constant torque and contemporary styling in a lightweight, economic package. The plastic E6 series is available with both symmetric and asymmetric torque, offering a more refined feel in any application.

Southco’s line of position control hinges are available in a wide variety of torque ranges, sizes and materials to satisfy application needs across industries. Southco position control hinges provide reliable positioning and consistent operating efforts, and guaranteed performance without adjustment for the lifetime of most applications.

The plastic E6 Constant Torque Position Control Hinge offers improved corrosion resistance and customized torque options for a wide variety of applications, and eliminates costs associated die cast options or installing additional support components to maintain consistent positioning.

To learn more about Southco’s position control hinge technology, visit our Resource Center Positioning Technology Solutions page.

Leave a Reply

Your email address will not be published. Required fields are marked *

*