Proven Display Positioning . . . When a Little Tilt Is All You Need

Sometimes a display need only be manipulated with a simple tilt to provide the optimal user experience. That’s why Southco designed the AV-D30 Tilt Display Mount (T Series), which brings best-in-class user experience to applications where only the tilt angle of the display needs adjusting. The T Series’ smooth tilting action allows quick, display position control to suit unique users with different preferences, as well as changing lighting conditions.

Southco’s T Series also provides display counterbalancing, allowing you to move the display with your fingertips, eliminating the need to use your entire hand to tilt or reposition the screen. Additionally, the mechanism is completely enclosed, allowing for ease of cleaning and effortless upkeep.

Similar to Southco’s A Series (Tilt, Swivel and Swing Arm) and K Series (Tilt and Swivel Display Mount), the T Series features integrated positioning technology for a long cycle life free of service, maintenance and adjustments.

Interested in learning more about Southco’s entire line of AV Display Mounts? Click here.

Have a position control challenge and think the T Series may be the right solution for your application? Tell us in the comments.

Sorry, comments are closed for this post.