New Cable Splitter Provides Timed Release Of Rotary Latches

Southco’s newest addition to its successful line of Rotary Latch solutions allows multiple connected rotary latches to be triggered from a single actuation point. The AC Cable Splitter features built in adjustability and timed release, allowing cialis ou viagra greater flexibility in the design and integration of rotary latch systems into applications where remote latching is required.

Southco’s AC Cable Splitter provides flexibility of the actuation point, allowing two connected rotary latches to be activated by one actuator, or one rotary latch to be activated by two actuators. Additionally, the Cable Splitter provides timed release, allowing one connected rotary latch to be triggered before another, or both rotary latches to be released at the same time. This is useful in entry door applications, for example, where the end user would need to open both doors on opposite sides of the vehicle at the same time, in addition to accessing either door from one side.

With its compact design, Southco’s AC Cable Splitter occupies minimal space within the enclosure. Constructed of corrosion-resistant plastic, with a protective cover, the AC Cable Splitter is well suited for a broad range of challenging application environments. The AC Cable Splitter can be combined with Southco’s line of mechanical and electronic actuators, rotary latches and jacketed cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

Sorry, comments are closed for this post.