Surface Mount Hinge Offers Aesthetic Appeal

Southco-N6-Hinge
The N6 Hinge is available in 304 or 316 stainless steel materials with passivated or high gloss finishes.

Southco has refreshed its successful N6 Surface Mount Hinge series with an updated design that provides superior durability in corrosive environments. Available in passivated or high gloss finishes, the stainless steel N6 Surface Mount Hinge provides a refined look without sacrificing functionality.

The new stainless steel N6 Hinge is available is six sizes with a variety of hinge leaf configurations and optional covers, offering maximum design flexibility. The N6 Hinge is available in two finishes: a stylish, high gloss 316 stainless steel version that withstands salt and fresh water conditions, and a basic 304 stainless steel passivated version suitable for use indoors and out.

The new stainless steel N6 Surface Mount Hinge is a superior product that provides maximum corrosion resistance. The hinge is available in different material, finish and configuration options, offering reliable operation in rugged outdoor industry applications including Marine, Off-Highway and Industrial Machinery.

To learn more about Southco’s hinging technology, visit our Hinges product page.

Sorry, comments are closed for this post.