Tag: Dzus

New Quarter-Turn Fastener Prevents Over Tightening

d9-47-230x-k000Southco has expanded its DZUS® Quarter-Turn product line with the launch of a captive-style fastener that prevents over tightening. The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access.

The DZUS® D9 Tech Line features a captive, spring loaded design and tool-free operation that provides accurate, secure engagement and vibration resistance, while helping to prevent damage caused by over tightening the fastener.

Available in press in, flare in and surface mount technology (SMT) styles, the DZUS® D9 Tech Line is available in a variety of stud lengths and mating receptacle options to accommodate varying panel thickness ranges. Additionally, the DZUS® D9 Tech Line is available with a standard bright metal or “prism” colored head that can be used to designate access through an array of standard and custom color options.

To learn more about our complete line of DZUS® Quarter-Turn Fasteners, visit Southco’s Quarter-Turn Fasteners page.

New Quarter-Turn Fastener Is ‘Captivating’

The DZUS® D5 Panel Line Quarter-Turn Fastener is one of the first fully captive quarter-turn assemblies available on the market today, and offers limitless design possibilities for a broad range of industry applications where quick-access is necessary. Designed with a flare-in stud assembly for quick access, The DZUS® D5 Panel Line Quarter-Turn Fastener

Quick-Access Latching That Beats the Heat

Southco’s popular DZUS® D8 Panex Quarter-Turn Fastener line has recently expanded with the introduction to of a new stainless steel verison. The stainless steel D8 delivers the same quick access and fast installation as the standard D8, but enables dependable fastening in harsh environments where heat and corrosion may affect operation. The durabl

University of Minnesota FSAE Team Chooses Southco Products for Formula One Racecar Design

Southco’s access hardware solutions have been incorporated into a wide variety of applications, including everything from yachts to data servers, so when the University of Minnesota Formula SAE (FSAE) team contacted Southco about donating some of its Quarter-Turn Fasteners for their racecar design, Southco was ready. Formula SAE® is a student design co