Tag: quality

Compact Tilt and Swivel Display Mount Offers Robust Performance In a Small Package

AV-C20Southco’s AV-C20 Compact Tilt and Swivel Display Mount provides reliable tilt and swivel functionality for smaller, lighter displays. Integrated positioning technology provides precise control, allowing a display to be tilted at various angles with minimal operating effort.

The AV-C20 expands on Southco’s display mount offerings with a compact version designed for customers requiring tilt and swivel functionality. Precisely controlled operating efforts within the joints prevent drift in the display, allowing it to remain secure without the need for constant adjustment.

Dilettante-Wheel’ by Vidibiz PhotoGraphic, CC-BY-2.0
Dilettante-Wheel by Vidibiz PhotoGraphic CC-BY-2.0

 

Constructed of lightweight, corrosion-resistant materials, the rugged AV-C20 Compact Tilt and Swivel Display Mount is suitable for use indoors and out, and is compatible with a variety of devices, including tablets, in-vehicle GPS units and smaller man-machine interfaces (MMI).

The AV-C20 offers reliable and repeatable display positioning for customers looking to upgrade from lower performing solutions or fixed position displays. Once positioned, the display remains secure, without additional tightening, loosening or service, ensuring long-term use.

To learn more about Southco’s full line of display mounting solutions, visit our Display Mount product page.

Southco Receives Boeing Silver Performance Award for 2012

Southco is the recipient of a 2012 Silver level Performance Excellence Award, which is issued annually by the Boeing Company in recognition of suppliers who have achieved superior performance. The Boeing Company awards Silver level recognition to companies demonstrating their dedication to the high performance standards necessary to meet customer expect

Push-to-Close Latching; The Secret of Simple Operation

When it comes to convenience, it’s easy to take even the simplest of operations for granted. This week we take a closer look at a simple operation that often goes unnoticed: push-to-close latching. Push-to-close latching technology is in everything from car doors and glove boxes to storage cabinets and office furniture. Its simple functionality allows us

How strong of a hinge do you really need?

Part 2 in a 10-part series on specifying hinges Last week we discussed how strength is often one of the first considerations when choosing a hinge. But just how strong a hinge do you need? Here at Southco we use four factors that can help when getting started. 1. Weight: Determine the weight of the door. If you can’t physically weigh the door on a

Chassis Components for a Rugged Environment

Part 2 of a 3-part series on off-highway access components Flying stones and sand. Extreme temperatures. Harsh vibration and corrosion. Most off-highway vehicles endure an endless assault from their environment. Southco understands the unique stresses of the off-highway industry and has crafted its chassis access hardware to be robust and reliable. If