Tag: railway

Adjustable Grip Compression Latch Meets Fire Safety Standard

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an adjustable grip style that delivers robust, vibration-resistant fastening. The adjustable grip E3 Compression Latch features lightweight, aluminum construction and is ideal for rugged outdoor applications that require higher strength, without adding additional weight.SC E3-Aluminum Adjustable

The adjustable grip E3 Compression Latch is tested to EN45545, the European fire resistance standard, as well as EN61373, the shock and vibration standard for railway applications, and is suitable for a wide variety of industries. Like the standard E3 line, the adjustable grip version features a variety of grip lengths and is available in numerous head style options for added security. Additionally, the adjustable grip E3 features the same panel hole prep as the standard series and is available with pre-installed pawl options to minimize installation time.

With its adjustable grip style and lightweight, aluminum construction, our newest E3 Compression Latch is a cost effective alternative for a wide variety of applications where aggressive vibration is a factor. Its highly configurable design and proven fire resistance make the adjustable grip E3 an ideal solution for challenging operator environments.

To learn more about Southco’s complete line of Compression Latches, visit our E3 product page.

Next Generation Display Mounts for Precise Position Control

Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Swing Arm (A Series), and a Tilt, Swivel and Dual Swing Arm (A Series) designed with Southco integrated Positioning Techno

New Quarter-Turn Fastener Is ‘Captivating’

The DZUS® D5 Panel Line Quarter-Turn Fastener is one of the first fully captive quarter-turn assemblies available on the market today, and offers limitless design possibilities for a broad range of industry applications where quick-access is necessary. Designed with a flare-in stud assembly for quick access, The DZUS® D5 Panel Line Quarter-Turn Fastener

Compact Tilt and Swivel Display Mount Offers Robust Performance In a Small Package

Southco’s AV-C20 Compact Tilt and Swivel Display Mount provides reliable tilt and swivel functionality for smaller, lighter displays. Integrated positioning technology provides precise control, allowing a display to be tilted at various angles with minimal operating effort. The AV-C20 expands on Southco's display mount offerings with a compact version d