Tag: rotary latches

New Micro Rotary Latch Designed for Small Spaces

r4-05-1000x1000Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed latching and increased security without sacrificing strength or functionality, making it an ideal choice for applications with significant space limitations.

The R4-05 Micro Rotary Latch allows remote actuation rotary systems to be integrated into applications where space considerations are a major determining factor. The R4-05 Micro is 60% smaller in size than Southco’s smallest rotary latch, allowing packaging space or protrusion into the application to be significantly decreased. With its symmetric design, the R4-05 Micro can be mounted on either side of an application for infinite design possibilities.

Constructed of corrosion-resistant steel, these compact latches are available with cable or hand actuation, an integrated bumper feature that resists vibration, and single and two-stage latching to meet the needs of a variety of limited space applications in a variety of applications including Transportation, Industrial Machinery and Self Service industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

Rotary Latch Features Dual Trigger Actuation

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions. Dual actuation poin

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak a

Rotary Latch Eliminates Noise & Vibration During Operation

Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use. The R4-10 Rotary Latch w

Squeeze Handle Actuator For Safe One-Handed Door Access

Southco has recently introduced the AC-50 Squeeze Handle Actuator, which features ergonomic squeeze actuation and a curved profile specifically designed for easy mounting to tubular construction. Constructed of high-strength, corrosion-resistant materials and tested to 40,000 cycles, the AC-50 Squeeze Handle provides improved industrial design and functi

Two Stage Rotary Latch Wins OEM Off-Highway’s ‘Top Products of 2014’

Southco’s new R4-10 Two Stage Rotary Latch has earned the number one spot in OEM Off-Highway magazine’s Top 10 New Products of 2014 contest. Winners of the Top 10 New Products of 2014 are the 10 most-viewed products listed on its online buyer’s guide, the Component Directory, which features over 4,500 products and services from 1,400 companies around

Non-Locking Actuators for Heavy Duty Applications

Southco has recently launched non-locking versions of its AC-30 and AC-40 Actuator styles that provide quick, reliable actuation in heavy duty applications. Constructed of high-strength, corrosion-resistant materials, non-locking AC-30 and AC-40 Actuators are ideal for rugged outdoor environments and interior applications. The AC-30 features push button a

Help Our Newest Rotary Latch Become a ‘Top New Product’ of 2014!

Southco’s R4-10 Two-Stage Rotary Latch is contending for a spot as one of OEM Off-Highway Magazine’s “Top 10 New Products of 2014,” and you can help! The R4-10 Two Stage provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal

Two-Stage Rotary Latch Ensures Secure Closure Every Time

Southco’s R4-10 Two-Stage Rotary Latch provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security. Southco’s R4 Rotary Latch product class combines concealed

Help the R4-EM Outdoor Become a ‘Top New Product of 2013’

Southco’s R4-EM Outdoor Electronic Rotary Latch is contending for a spot as one of OEM Off-Highway Magazine’s “Top 10 New Products of 2013,” and you can help! From now until Oct. 1, all you have to do is visit our R4-EM Outdoor product page in OEM Off-Highway’s online Component Directory. OEM Off-Highway’s Component Directory is a well-known r