Twice As Much Torque to Lift and Position Heavier Items with Ease

Southco’s new E6-600 Constant Torque Position Control Hinge features increased holding power and lightweight aluminum construction. The E6-600 

Constant Torque Position Control Hinge allows the user to hold a door or panel securely at any desired angle, and delivers twice as much torque to support larger, heavier items.

E6 class positioning hinges provide constant resistance throughout the entire range of motion and deliver reliable positioning and consistent operating efforts in applications where larger and heavier items must be held securely.

Southco’s positioning hinges are preset during the manufacturing process will last without adjustment for the lifetime of most applications. Available in multiple sizes, materials and torque ranges, Southco’s positioning hinges provide the options to satisfy a wide range of application needs.

To learn more about Southco’s line of position control hinges and display mounting arms, visit Southco’s Positioning Technology page.

Sorry, comments are closed for this post.