Two-Stage Rotary Latch Ensures Secure Closure Every Time

R4-10 Rotary LatchSouthco’s R4-10 Two-Stage Rotary Latch provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security.

Southco’s R4 Rotary Latch product class combines concealed latching with push-to-close convenience for doors and panels. Available in corrosion-resistant steel and stainless steel, these latches are suitable for demanding environments and can be used in a broad range of applications across industries.

Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete Rotary Latching system.

To learn more about our R4 Rotary Latching Solutions, download Southco’s R4 Rotary Latch System Guide.

Sorry, comments are closed for this post.