具备双触发器驱动功能的转动式门锁

索斯科R4-10 Dual Trigger索斯科最新的转动式门锁解决方案,设计紧凑并具有多点驱动的功能,锁具可由两个独立驱动器触发。R4-10双触发器转动式门锁简化了旋转门系统,并改善了最终用户从多个点位驱动或打开面板时的操作。

双驱动点及其紧凑的结构,使得带双触发器的R4-10成为进出大门、或从两个不同点位进入一扇较大面板或设备的理想解决方案。作为R4-10系列最小的门锁,双触发型号占用密封体内的空间最小,并可实现隐蔽的锁闭功能和更高的安全性。

门锁使用防腐钢材制造,具有内置缓冲垫,可实现单级或多级锁闭,并广泛应用于各种行业。此外,R4转动式门锁还可与索斯科的系列机械与电子驱动器及线缆一同使用,组成完整的锁定系统。

若要了解更多关于我们的转动式门锁解决方案的信息,请下载索斯科R4转动式门锁指南

Sorry, comments are closed for this post.