可调节间距的压缩式门锁可满足防火标准

索斯科成功为E3 VISE ACTION® Compression Latch压缩式门锁系列产品推进,加入了可调节间距的款式,实现牢固和抗震的紧固能力。可调节间距的E3压缩式门锁,铝结构的锁身具轻质特点,是需要高强度紧固的不平整户外应用的理想选择,而无需增加额外重量。SC E3-Aluminum Adjustable

配有可调节间距的E3压缩式门锁,经测试符合轨道交通应用的EN45545欧洲防火和EN61373撞击和抗震标准,并适用于广泛的行业。如同标准E3系列,可调节间距款式具备多种间距长度,并可提供众多的锁头样式,以增加安全性。另外,可调节间距E3具有与标准系列相同的面板预制孔,并可选配不同的表面处理方式。

凭借可调节间距款式与轻质铝结构等特点,我们最新的E3压缩式门锁具有良好的成本效益,是需要抵御强力抗震应用的理想方案。其高度可配置设计及经过验证的防火能力,使可调节间距E3成为恶劣操作环境的理想解决方案。

若要了解更多关于索斯科压缩式门锁解决方案的信息,请浏览我们的E3产品网页

Sorry, comments are closed for this post.