52袖珍螺钉以多样色彩款式呈现,让人眼前一亮

多彩的索斯科52袖珍包胶栓式螺钉为工程师作应用设备的区域标记编制工作增添乐趣。52袖珍包胶栓式螺钉具备一系列标准颜色供客户选购。客户更可以根据个别应用规格或需要提出订制颜色,使整个设备的设计风格以及颜色配搭上相协调,大大丰富了视觉效果亦打造出充满感染力的形象。

工程师可运用52袖珍包胶栓式螺钉以精巧设计的优势减少其占用的空间,解决应用安装空间十分有限的难题,还可通过颜色编码清楚标记区域级别。

同标准系列袖珍栓式螺钉相似,52袖珍包胶栓式螺钉提供组合螺丝刀槽、滚花以及光滑螺钉选项。

结合以上种种设计特性,在任何一款面板进行螺钉安装,紧拧或旋松时使用专用工具与否,52袖珍包胶栓式螺钉皆解决了工程师面对的问题。

欢迎访问索斯科螺钉产品页面获知更多资料。

 

Sorry, comments are closed for this post.