Enclosures

Southco's access hardware is designed to make your enclosures secure, attractive, and function smoothly.

Noise & Vibration Resistant Rotary Latch In Stainless Steel

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use.R4-10-Two-STS

The R4-10 Rotary Latch with Integrated Bumper is available in single and two-stage options and features a design that traps the striker between a rubber bumper and rotor. Without extra clearance or room to move, any noise potential that could be caused by metal-on-metal movement or vibration is eliminated. While both the single and two-stage options provides proven, secure latching, the two-stage option is designed specifically to prevent false latching conditions.

The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security. Available in corrosion-resistant stainless steel and steel, these latches are suitable for demanding environments and can be used in a broad range of applications across industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

All Plastic Cam Latch Resists Corrosion

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection, making it ideal for use in highly corrosive environments. The plastic E5 provides corrosion resistance and non-conductive latching for

New Sealed Lever Latch Rated to NEMA 4 and IP65

Southco's new sealed C2 Lever Latch provides the same consistent compression and vibration resistance as the standard C2 Series, but features a sealed design that meets NEMA 4 and IP65 standards for water and dust protection, making it suitable for use indoors and out. Designed with a robust cycle life, the sealed C2 delivers high mechanical performance a

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles by Southco thought leaders that showcase our diverse engineering and technology expertise. Check out the following stories in our Engineering Article Roundup to learn more about the latest technologies and application design solutions. Securing Restricted Information at the Rack L

Rotary Latch Eliminates Noise & Vibration During Operation

Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use. The R4-10 Rotary Latch w

New Electronic Lock Provides Simplified Electronic Operation

Southco’s new R4-EM 8 Series Electronic Rotary Lock combines the efficient and robust performance of a rotary latch mechanism with simplified DC motor actuation. Flexible, concealed installation provides vandal-resistance and accommodates a variety of cabinet designs. The R4-EM 8 Series is available with or without an extended housing option to accommo

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles from around the web that showcase our diverse engineering and technology expertise. Check out the stories in our Engineering Article Roundup to learn more about new technologies and application design solutions from Southco knowledge experts! 1. Technology Makes Medical Equipment

Next Generation Display Mounts for Precise Position Control

Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Swing Arm (A Series), and a Tilt, Swivel and Dual Swing Arm (A Series) designed with Southco integrated Positioning Techno

All-In-One Access: The Self-Contained Electronic Locking System

Southco offers a broad range of electronic access solutions, from electronic locks and latches, such as the R4-EM Electronic Rotary Latch to access control devices, like the EA-KC2 Membrane Keypad. The SC Self-Contained Electronic Locking System is the newest edition to our line of electronic access solutions, combining access control, electronic lock

Compact Tilt and Swivel Display Mount Offers Robust Performance In a Small Package

Southco’s AV-C20 Compact Tilt and Swivel Display Mount provides reliable tilt and swivel functionality for smaller, lighter displays. Integrated positioning technology provides precise control, allowing a display to be tilted at various angles with minimal operating effort. The AV-C20 expands on Southco's display mount offerings with a compact version d