Compact Prox Card Reader Offers Simplified, Keyless Access

Southco’s EA-P3 Proximity Reader provides convenient, secure access control of electronic locking devices in a compact package. The EA-P3 produces a standard 26 bit Wiegand output and accepts HID 125 kHz prox cards or tags, allowing it to be easily combined with an existing access controller to add additional keyless entry points to existing security systems.

In many equipment security applications, radio-frequency identification (RFID) proximity cards are replacing traditional lock and key applications as a flexible solution to access control needs. Southco’s EA-P3 is a great choice for applications requiring increased security because although the electronic locking system features sophisticated technology, it keeps access management simple and affordable for the operator.

The EA-P3 is easy to install, can be mounted virtually anywhere, and can also be combined with another Southco product – the EA-P1 Pin/Prox Reader – for a complete access control system.

The electronic locking capability of the EA-P3 makes it a practical addition to existing security systems, and is well suited to enclosures, medical and self service applications, secure storage and datacenters.

Interested in learning more about what Southco’s Proximity Readers can do for your application? Email us!

Sorry, comments are closed for this post.