Compression Latching that Won’t ‘Burn Out’

E3-S11_292
E3 – VISE ACTION® Compression Latch

Southco now offers an aluminum version of the E3 VISE ACTION®Compression Latch. The lightweight E3 delivers the robust, vibration-resistant latching of the standard E3 product line, meets the European Standard for fire resistance in railway applications and is suitable for a wide variety of industries.

The durable, hard anodized aluminum construction of the new E3 provides higher strength and superior cycle life for heavy duty installations. Commonality with existing products allows for simplified installation. E3 Aluminum Hi Res

Photo Credit: ‘Norwegian high speed train’ by frkstyle
Photo Credit: ‘Norwegian high speed train’ by frkstyle

 

 

The aluminum E3 Compression Latch is ideal for customers seeking EN45545 compliance for railway applications and is well-suited for new installations and retrofits across industries, including Rail, Off-Highway, Aerospace and more.

To learn more about our complete line of E3 VISE ACTION® Compression Latches, visit Southco’s E3 product page.

Sorry, comments are closed for this post.