Help Our Newest Rotary Latch Become a ‘Top New Product’ of 2014!

Southco’s R4-10 Two-Stage Rotary Latch is contending for a spot as one of OEM Off-Highway Magazine’s “Top 10 New Products of 2014,” and you can help!

R4-10_Rotary2014

The R4-10 Two Stage provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure and provides increased security. Available in corrosion-resistant steel and stainless steel, these latches provide secure, push-to-close latching in demanding off-highway environments.

From now until Nov. 1, all you have to do is visit our R4-EM Outdoor product page in OEM Off-Highway’s online Component Directory. OEM Off-Highway magazine is an industry-leading publication dedicated to heavy-duty on- and off-road equipment manufacturing. OEM Off-Highway’s Component Directory is a well-known resource for engineers looking for the latest products, and allows them to request information directly from the manufacturer.

Products with the most page views will win a spot in the Top 10, so visit our R4-10 Two Stage product page today, and click now and click often to help us achieve our goal!

Sorry, comments are closed for this post.